1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
|
/*
* Copyright (C) 2008 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <stdlib.h>
#include <string.h>
#define LOG_TAG "NetlinkEvent"
#include <cutils/log.h>
#include <sysutils/NetlinkEvent.h>
#include <sys/types.h>
#include <sys/socket.h>
#include <linux/if.h>
#include <linux/netfilter/nfnetlink.h>
#include <linux/netfilter_ipv4/ipt_ULOG.h>
/* From kernel's net/netfilter/xt_quota2.c */
const int QLOG_NL_EVENT = 112;
#include <linux/netlink.h>
#include <linux/rtnetlink.h>
const int NetlinkEvent::NlActionUnknown = 0;
const int NetlinkEvent::NlActionAdd = 1;
const int NetlinkEvent::NlActionRemove = 2;
const int NetlinkEvent::NlActionChange = 3;
const int NetlinkEvent::NlActionLinkUp = 4;
const int NetlinkEvent::NlActionLinkDown = 5;
NetlinkEvent::NetlinkEvent() {
mAction = NlActionUnknown;
memset(mParams, 0, sizeof(mParams));
mPath = NULL;
mSubsystem = NULL;
}
NetlinkEvent::~NetlinkEvent() {
int i;
if (mPath)
free(mPath);
if (mSubsystem)
free(mSubsystem);
for (i = 0; i < NL_PARAMS_MAX; i++) {
if (!mParams[i])
break;
free(mParams[i]);
}
}
void NetlinkEvent::dump() {
int i;
for (i = 0; i < NL_PARAMS_MAX; i++) {
if (!mParams[i])
break;
SLOGD("NL param '%s'\n", mParams[i]);
}
}
/*
* Parse an binary message from a NETLINK_ROUTE netlink socket.
*/
bool NetlinkEvent::parseBinaryNetlinkMessage(char *buffer, int size) {
size_t sz = size;
const struct nlmsghdr *nh = (struct nlmsghdr *) buffer;
while (NLMSG_OK(nh, sz) && (nh->nlmsg_type != NLMSG_DONE)) {
if (nh->nlmsg_type == RTM_NEWLINK) {
int len = nh->nlmsg_len - sizeof(*nh);
struct ifinfomsg *ifi;
if (sizeof(*ifi) > (size_t) len) {
SLOGE("Got a short RTM_NEWLINK message\n");
continue;
}
ifi = (ifinfomsg *)NLMSG_DATA(nh);
if ((ifi->ifi_flags & IFF_LOOPBACK) != 0) {
continue;
}
struct rtattr *rta = (struct rtattr *)
((char *) ifi + NLMSG_ALIGN(sizeof(*ifi)));
len = NLMSG_PAYLOAD(nh, sizeof(*ifi));
while(RTA_OK(rta, len)) {
switch(rta->rta_type) {
case IFLA_IFNAME:
char buffer[16 + IFNAMSIZ];
snprintf(buffer, sizeof(buffer), "INTERFACE=%s",
(char *) RTA_DATA(rta));
mParams[0] = strdup(buffer);
mAction = (ifi->ifi_flags & IFF_LOWER_UP) ?
NlActionLinkUp : NlActionLinkDown;
mSubsystem = strdup("net");
break;
}
rta = RTA_NEXT(rta, len);
}
} else if (nh->nlmsg_type == QLOG_NL_EVENT) {
char *devname;
ulog_packet_msg_t *pm;
size_t len = nh->nlmsg_len - sizeof(*nh);
if (sizeof(*pm) > len) {
SLOGE("Got a short QLOG message\n");
continue;
}
pm = (ulog_packet_msg_t *)NLMSG_DATA(nh);
devname = pm->indev_name[0] ? pm->indev_name : pm->outdev_name;
asprintf(&mParams[0], "ALERT_NAME=%s", pm->prefix);
asprintf(&mParams[1], "INTERFACE=%s", devname);
mSubsystem = strdup("qlog");
mAction = NlActionChange;
} else {
SLOGD("Unexpected netlink message. type=0x%x\n", nh->nlmsg_type);
}
nh = NLMSG_NEXT(nh, size);
}
return true;
}
/* If the string between 'str' and 'end' begins with 'prefixlen' characters
* from the 'prefix' array, then return 'str + prefixlen', otherwise return
* NULL.
*/
static const char*
has_prefix(const char* str, const char* end, const char* prefix, size_t prefixlen)
{
if ((end-str) >= (ptrdiff_t)prefixlen && !memcmp(str, prefix, prefixlen))
return str + prefixlen;
else
return NULL;
}
/* Same as strlen(x) for constant string literals ONLY */
#define CONST_STRLEN(x) (sizeof(x)-1)
/* Convenience macro to call has_prefix with a constant string literal */
#define HAS_CONST_PREFIX(str,end,prefix) has_prefix((str),(end),prefix,CONST_STRLEN(prefix))
/*
* Parse an ASCII-formatted message from a NETLINK_KOBJECT_UEVENT
* netlink socket.
*/
bool NetlinkEvent::parseAsciiNetlinkMessage(char *buffer, int size) {
const char *s = buffer;
const char *end;
int param_idx = 0;
int i;
int first = 1;
if (size == 0)
return false;
/* Ensure the buffer is zero-terminated, the code below depends on this */
buffer[size-1] = '\0';
end = s + size;
while (s < end) {
if (first) {
const char *p;
/* buffer is 0-terminated, no need to check p < end */
for (p = s; *p != '@'; p++) {
if (!*p) { /* no '@', should not happen */
return false;
}
}
mPath = strdup(p+1);
first = 0;
} else {
const char* a;
if ((a = HAS_CONST_PREFIX(s, end, "ACTION=")) != NULL) {
if (!strcmp(a, "add"))
mAction = NlActionAdd;
else if (!strcmp(a, "remove"))
mAction = NlActionRemove;
else if (!strcmp(a, "change"))
mAction = NlActionChange;
} else if ((a = HAS_CONST_PREFIX(s, end, "SEQNUM=")) != NULL) {
mSeq = atoi(a);
} else if ((a = HAS_CONST_PREFIX(s, end, "SUBSYSTEM=")) != NULL) {
mSubsystem = strdup(a);
} else if (param_idx < NL_PARAMS_MAX) {
mParams[param_idx++] = strdup(s);
}
}
s += strlen(s) + 1;
}
return true;
}
bool NetlinkEvent::decode(char *buffer, int size, int format) {
if (format == NetlinkListener::NETLINK_FORMAT_BINARY) {
return parseBinaryNetlinkMessage(buffer, size);
} else {
return parseAsciiNetlinkMessage(buffer, size);
}
}
const char *NetlinkEvent::findParam(const char *paramName) {
size_t len = strlen(paramName);
for (int i = 0; i < NL_PARAMS_MAX && mParams[i] != NULL; ++i) {
const char *ptr = mParams[i] + len;
if (!strncmp(mParams[i], paramName, len) && *ptr == '=')
return ++ptr;
}
SLOGE("NetlinkEvent::FindParam(): Parameter '%s' not found", paramName);
return NULL;
}
|