summaryrefslogtreecommitdiffstats
blob: 025429f52a08f6f30ce012bce0399fd8e6d9a3d6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <elf.h>
#include <string.h>

#include <memory>
#include <mutex>
#include <string>

#define LOG_TAG "unwind"
#include <log/log.h>

#include <unwindstack/Elf.h>
#include <unwindstack/ElfInterface.h>
#include <unwindstack/MapInfo.h>
#include <unwindstack/Memory.h>
#include <unwindstack/Regs.h>

#include "ElfInterfaceArm.h"
#include "Symbols.h"

namespace unwindstack {

bool Elf::Init(bool init_gnu_debugdata) {
  load_bias_ = 0;
  if (!memory_) {
    return false;
  }

  interface_.reset(CreateInterfaceFromMemory(memory_.get()));
  if (!interface_) {
    return false;
  }

  valid_ = interface_->Init(&load_bias_);
  if (valid_) {
    interface_->InitHeaders();
    if (init_gnu_debugdata) {
      InitGnuDebugdata();
    } else {
      gnu_debugdata_interface_.reset(nullptr);
    }
  } else {
    interface_.reset(nullptr);
  }
  return valid_;
}

// It is expensive to initialize the .gnu_debugdata section. Provide a method
// to initialize this data separately.
void Elf::InitGnuDebugdata() {
  if (!valid_ || interface_->gnu_debugdata_offset() == 0) {
    return;
  }

  gnu_debugdata_memory_.reset(interface_->CreateGnuDebugdataMemory());
  gnu_debugdata_interface_.reset(CreateInterfaceFromMemory(gnu_debugdata_memory_.get()));
  ElfInterface* gnu = gnu_debugdata_interface_.get();
  if (gnu == nullptr) {
    return;
  }

  // Ignore the load_bias from the compressed section, the correct load bias
  // is in the uncompressed data.
  uint64_t load_bias;
  if (gnu->Init(&load_bias)) {
    gnu->InitHeaders();
  } else {
    // Free all of the memory associated with the gnu_debugdata section.
    gnu_debugdata_memory_.reset(nullptr);
    gnu_debugdata_interface_.reset(nullptr);
  }
}

bool Elf::GetSoname(std::string* name) {
  std::lock_guard<std::mutex> guard(lock_);
  return valid_ && interface_->GetSoname(name);
}

uint64_t Elf::GetRelPc(uint64_t pc, const MapInfo* map_info) {
  return pc - map_info->start + load_bias_ + map_info->elf_offset;
}

bool Elf::GetFunctionName(uint64_t addr, std::string* name, uint64_t* func_offset) {
  std::lock_guard<std::mutex> guard(lock_);
  return valid_ && (interface_->GetFunctionName(addr, load_bias_, name, func_offset) ||
                    (gnu_debugdata_interface_ && gnu_debugdata_interface_->GetFunctionName(
                                                     addr, load_bias_, name, func_offset)));
}

// The relative pc is always relative to the start of the map from which it comes.
bool Elf::Step(uint64_t rel_pc, uint64_t adjusted_rel_pc, uint64_t elf_offset, Regs* regs,
               Memory* process_memory, bool* finished) {
  if (!valid_) {
    return false;
  }

  // The relative pc expectd by StepIfSignalHandler is relative to the start of the elf.
  if (regs->StepIfSignalHandler(rel_pc + elf_offset, this, process_memory)) {
    *finished = false;
    return true;
  }

  // Adjust the load bias to get the real relative pc.
  if (adjusted_rel_pc < load_bias_) {
    return false;
  }
  adjusted_rel_pc -= load_bias_;

  // Lock during the step which can update information in the object.
  std::lock_guard<std::mutex> guard(lock_);
  return interface_->Step(adjusted_rel_pc, regs, process_memory, finished) ||
         (gnu_debugdata_interface_ &&
          gnu_debugdata_interface_->Step(adjusted_rel_pc, regs, process_memory, finished));
}

bool Elf::IsValidElf(Memory* memory) {
  if (memory == nullptr) {
    return false;
  }

  // Verify that this is a valid elf file.
  uint8_t e_ident[SELFMAG + 1];
  if (!memory->ReadFully(0, e_ident, SELFMAG)) {
    return false;
  }

  if (memcmp(e_ident, ELFMAG, SELFMAG) != 0) {
    return false;
  }
  return true;
}

void Elf::GetInfo(Memory* memory, bool* valid, uint64_t* size) {
  if (!IsValidElf(memory)) {
    *valid = false;
    return;
  }
  *size = 0;
  *valid = true;

  // Now read the section header information.
  uint8_t class_type;
  if (!memory->ReadFully(EI_CLASS, &class_type, 1)) {
    return;
  }
  if (class_type == ELFCLASS32) {
    ElfInterface32::GetMaxSize(memory, size);
  } else if (class_type == ELFCLASS64) {
    ElfInterface64::GetMaxSize(memory, size);
  } else {
    *valid = false;
  }
}

ElfInterface* Elf::CreateInterfaceFromMemory(Memory* memory) {
  if (!IsValidElf(memory)) {
    return nullptr;
  }

  std::unique_ptr<ElfInterface> interface;
  if (!memory->ReadFully(EI_CLASS, &class_type_, 1)) {
    return nullptr;
  }
  if (class_type_ == ELFCLASS32) {
    Elf32_Half e_machine;
    if (!memory->ReadFully(EI_NIDENT + sizeof(Elf32_Half), &e_machine, sizeof(e_machine))) {
      return nullptr;
    }

    machine_type_ = e_machine;
    if (e_machine == EM_ARM) {
      arch_ = ARCH_ARM;
      interface.reset(new ElfInterfaceArm(memory));
    } else if (e_machine == EM_386) {
      arch_ = ARCH_X86;
      interface.reset(new ElfInterface32(memory));
    } else {
      // Unsupported.
      ALOGI("32 bit elf that is neither arm nor x86: e_machine = %d\n", e_machine);
      return nullptr;
    }
  } else if (class_type_ == ELFCLASS64) {
    Elf64_Half e_machine;
    if (!memory->ReadFully(EI_NIDENT + sizeof(Elf64_Half), &e_machine, sizeof(e_machine))) {
      return nullptr;
    }

    machine_type_ = e_machine;
    if (e_machine == EM_AARCH64) {
      arch_ = ARCH_ARM64;
    } else if (e_machine == EM_X86_64) {
      arch_ = ARCH_X86_64;
    } else {
      // Unsupported.
      ALOGI("64 bit elf that is neither aarch64 nor x86_64: e_machine = %d\n", e_machine);
      return nullptr;
    }
    interface.reset(new ElfInterface64(memory));
  }

  return interface.release();
}

uint64_t Elf::GetLoadBias(Memory* memory) {
  if (!IsValidElf(memory)) {
    return 0;
  }

  uint8_t class_type;
  if (!memory->Read(EI_CLASS, &class_type, 1)) {
    return 0;
  }

  if (class_type == ELFCLASS32) {
    return ElfInterface::GetLoadBias<Elf32_Ehdr, Elf32_Phdr>(memory);
  } else if (class_type == ELFCLASS64) {
    return ElfInterface::GetLoadBias<Elf64_Ehdr, Elf64_Phdr>(memory);
  }
  return 0;
}

}  // namespace unwindstack