summaryrefslogtreecommitdiffstats
blob: b1b39a0b33c05cd9712fd8ff6ed91449288f2ad8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <errno.h>
#include <fcntl.h>
#include <sys/mman.h>
#include <sys/ptrace.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <sys/uio.h>
#include <unistd.h>

#include <algorithm>
#include <memory>

#include <android-base/unique_fd.h>

#include <unwindstack/Memory.h>

#include "Check.h"

static size_t ProcessVmRead(pid_t pid, void* dst, uint64_t remote_src, size_t len) {
  struct iovec dst_iov = {
      .iov_base = dst,
      .iov_len = len,
  };

  // Split up the remote read across page boundaries.
  // From the manpage:
  //   A partial read/write may result if one of the remote_iov elements points to an invalid
  //   memory region in the remote process.
  //
  //   Partial transfers apply at the granularity of iovec elements.  These system calls won't
  //   perform a partial transfer that splits a single iovec element.
  constexpr size_t kMaxIovecs = 64;
  struct iovec src_iovs[kMaxIovecs];
  size_t iovecs_used = 0;

  uint64_t cur = remote_src;
  while (len > 0) {
    if (iovecs_used == kMaxIovecs) {
      errno = EINVAL;
      return 0;
    }

    // struct iovec uses void* for iov_base.
    if (cur >= UINTPTR_MAX) {
      errno = EFAULT;
      return 0;
    }

    src_iovs[iovecs_used].iov_base = reinterpret_cast<void*>(cur);

    uintptr_t misalignment = cur & (getpagesize() - 1);
    size_t iov_len = getpagesize() - misalignment;
    iov_len = std::min(iov_len, len);

    len -= iov_len;
    if (__builtin_add_overflow(cur, iov_len, &cur)) {
      errno = EFAULT;
      return 0;
    }

    src_iovs[iovecs_used].iov_len = iov_len;
    ++iovecs_used;
  }

  ssize_t rc = process_vm_readv(pid, &dst_iov, 1, src_iovs, iovecs_used, 0);
  return rc == -1 ? 0 : rc;
}

namespace unwindstack {

bool Memory::ReadFully(uint64_t addr, void* dst, size_t size) {
  size_t rc = Read(addr, dst, size);
  return rc == size;
}

bool Memory::ReadString(uint64_t addr, std::string* string, uint64_t max_read) {
  string->clear();
  uint64_t bytes_read = 0;
  while (bytes_read < max_read) {
    uint8_t value;
    if (!ReadFully(addr, &value, sizeof(value))) {
      return false;
    }
    if (value == '\0') {
      return true;
    }
    string->push_back(value);
    addr++;
    bytes_read++;
  }
  return false;
}

std::shared_ptr<Memory> Memory::CreateProcessMemory(pid_t pid) {
  if (pid == getpid()) {
    return std::shared_ptr<Memory>(new MemoryLocal());
  }
  return std::shared_ptr<Memory>(new MemoryRemote(pid));
}

size_t MemoryBuffer::Read(uint64_t addr, void* dst, size_t size) {
  if (addr >= raw_.size()) {
    return 0;
  }

  size_t bytes_left = raw_.size() - static_cast<size_t>(addr);
  const unsigned char* actual_base = static_cast<const unsigned char*>(raw_.data()) + addr;
  size_t actual_len = std::min(bytes_left, size);

  memcpy(dst, actual_base, actual_len);
  return actual_len;
}

uint8_t* MemoryBuffer::GetPtr(size_t offset) {
  if (offset < raw_.size()) {
    return &raw_[offset];
  }
  return nullptr;
}

MemoryFileAtOffset::~MemoryFileAtOffset() {
  Clear();
}

void MemoryFileAtOffset::Clear() {
  if (data_) {
    munmap(&data_[-offset_], size_ + offset_);
    data_ = nullptr;
  }
}

bool MemoryFileAtOffset::Init(const std::string& file, uint64_t offset, uint64_t size) {
  // Clear out any previous data if it exists.
  Clear();

  android::base::unique_fd fd(TEMP_FAILURE_RETRY(open(file.c_str(), O_RDONLY | O_CLOEXEC)));
  if (fd == -1) {
    return false;
  }
  struct stat buf;
  if (fstat(fd, &buf) == -1) {
    return false;
  }
  if (offset >= static_cast<uint64_t>(buf.st_size)) {
    return false;
  }

  offset_ = offset & (getpagesize() - 1);
  uint64_t aligned_offset = offset & ~(getpagesize() - 1);
  if (aligned_offset > static_cast<uint64_t>(buf.st_size) ||
      offset > static_cast<uint64_t>(buf.st_size)) {
    return false;
  }

  size_ = buf.st_size - aligned_offset;
  uint64_t max_size;
  if (!__builtin_add_overflow(size, offset_, &max_size) && max_size < size_) {
    // Truncate the mapped size.
    size_ = max_size;
  }
  void* map = mmap(nullptr, size_, PROT_READ, MAP_PRIVATE, fd, aligned_offset);
  if (map == MAP_FAILED) {
    return false;
  }

  data_ = &reinterpret_cast<uint8_t*>(map)[offset_];
  size_ -= offset_;

  return true;
}

size_t MemoryFileAtOffset::Read(uint64_t addr, void* dst, size_t size) {
  if (addr >= size_) {
    return 0;
  }

  size_t bytes_left = size_ - static_cast<size_t>(addr);
  const unsigned char* actual_base = static_cast<const unsigned char*>(data_) + addr;
  size_t actual_len = std::min(bytes_left, size);

  memcpy(dst, actual_base, actual_len);
  return actual_len;
}

static bool PtraceReadLong(pid_t pid, uint64_t addr, long* value) {
  // ptrace() returns -1 and sets errno when the operation fails.
  // To disambiguate -1 from a valid result, we clear errno beforehand.
  errno = 0;
  *value = ptrace(PTRACE_PEEKTEXT, pid, reinterpret_cast<void*>(addr), nullptr);
  if (*value == -1 && errno) {
    return false;
  }
  return true;
}

static size_t ReadWithPtrace(pid_t pid, uint64_t addr, void* dst, size_t bytes) {
  // Make sure that there is no overflow.
  uint64_t max_size;
  if (__builtin_add_overflow(addr, bytes, &max_size)) {
    return 0;
  }

  size_t bytes_read = 0;
  long data;
  size_t align_bytes = addr & (sizeof(long) - 1);
  if (align_bytes != 0) {
    if (!PtraceReadLong(pid, addr & ~(sizeof(long) - 1), &data)) {
      return 0;
    }
    size_t copy_bytes = std::min(sizeof(long) - align_bytes, bytes);
    memcpy(dst, reinterpret_cast<uint8_t*>(&data) + align_bytes, copy_bytes);
    addr += copy_bytes;
    dst = reinterpret_cast<void*>(reinterpret_cast<uintptr_t>(dst) + copy_bytes);
    bytes -= copy_bytes;
    bytes_read += copy_bytes;
  }

  for (size_t i = 0; i < bytes / sizeof(long); i++) {
    if (!PtraceReadLong(pid, addr, &data)) {
      return bytes_read;
    }
    memcpy(dst, &data, sizeof(long));
    dst = reinterpret_cast<void*>(reinterpret_cast<uintptr_t>(dst) + sizeof(long));
    addr += sizeof(long);
    bytes_read += sizeof(long);
  }

  size_t left_over = bytes & (sizeof(long) - 1);
  if (left_over) {
    if (!PtraceReadLong(pid, addr, &data)) {
      return bytes_read;
    }
    memcpy(dst, &data, left_over);
    bytes_read += left_over;
  }
  return bytes_read;
}

size_t MemoryRemote::Read(uint64_t addr, void* dst, size_t size) {
#if !defined(__LP64__)
  // Cannot read an address greater than 32 bits.
  if (addr > UINT32_MAX) {
    return 0;
  }
#endif
  return ReadWithPtrace(pid_, addr, dst, size);
}

size_t MemoryLocal::Read(uint64_t addr, void* dst, size_t size) {
  return ProcessVmRead(getpid(), dst, addr, size);
}

MemoryRange::MemoryRange(const std::shared_ptr<Memory>& memory, uint64_t begin, uint64_t length,
                         uint64_t offset)
    : memory_(memory), begin_(begin), length_(length), offset_(offset) {}

size_t MemoryRange::Read(uint64_t addr, void* dst, size_t size) {
  if (addr < offset_) {
    return 0;
  }

  uint64_t read_offset = addr - offset_;
  if (read_offset >= length_) {
    return 0;
  }

  uint64_t read_length = std::min(static_cast<uint64_t>(size), length_ - read_offset);
  uint64_t read_addr;
  if (__builtin_add_overflow(read_offset, begin_, &read_addr)) {
    return 0;
  }

  return memory_->Read(read_addr, dst, read_length);
}

bool MemoryOffline::Init(const std::string& file, uint64_t offset) {
  auto memory_file = std::make_shared<MemoryFileAtOffset>();
  if (!memory_file->Init(file, offset)) {
    return false;
  }

  // The first uint64_t value is the start of memory.
  uint64_t start;
  if (!memory_file->ReadFully(0, &start, sizeof(start))) {
    return false;
  }

  uint64_t size = memory_file->Size();
  if (__builtin_sub_overflow(size, sizeof(start), &size)) {
    return false;
  }

  memory_ = std::make_unique<MemoryRange>(memory_file, sizeof(start), size, start);
  return true;
}

size_t MemoryOffline::Read(uint64_t addr, void* dst, size_t size) {
  if (!memory_) {
    return 0;
  }

  return memory_->Read(addr, dst, size);
}

}  // namespace unwindstack