1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _LIBUNWINDSTACK_ELF_H
#define _LIBUNWINDSTACK_ELF_H
#include <stddef.h>
#include <memory>
#include <mutex>
#include <string>
#include <unwindstack/ElfInterface.h>
#include <unwindstack/Memory.h>
#if !defined(EM_AARCH64)
#define EM_AARCH64 183
#endif
namespace unwindstack {
// Forward declaration.
struct MapInfo;
class Regs;
enum ArchEnum : uint8_t {
ARCH_UNKNOWN = 0,
ARCH_ARM,
ARCH_ARM64,
ARCH_X86,
ARCH_X86_64,
ARCH_MIPS,
ARCH_MIPS64,
};
class Elf {
public:
Elf(Memory* memory) : memory_(memory) {}
virtual ~Elf() = default;
bool Init(bool init_gnu_debugdata);
void InitGnuDebugdata();
bool GetSoname(std::string* name);
bool GetFunctionName(uint64_t addr, std::string* name, uint64_t* func_offset);
bool GetGlobalVariable(const std::string& name, uint64_t* memory_address);
uint64_t GetRelPc(uint64_t pc, const MapInfo* map_info);
bool Step(uint64_t rel_pc, uint64_t adjusted_rel_pc, uint64_t elf_offset, Regs* regs,
Memory* process_memory, bool* finished);
ElfInterface* CreateInterfaceFromMemory(Memory* memory);
uint64_t GetLoadBias() { return load_bias_; }
bool IsValidPc(uint64_t pc);
void GetLastError(ErrorData* data);
ErrorCode GetLastErrorCode();
uint64_t GetLastErrorAddress();
bool valid() { return valid_; }
uint32_t machine_type() { return machine_type_; }
uint8_t class_type() { return class_type_; }
ArchEnum arch() { return arch_; }
Memory* memory() { return memory_.get(); }
ElfInterface* interface() { return interface_.get(); }
ElfInterface* gnu_debugdata_interface() { return gnu_debugdata_interface_.get(); }
static bool IsValidElf(Memory* memory);
static void GetInfo(Memory* memory, bool* valid, uint64_t* size);
static uint64_t GetLoadBias(Memory* memory);
protected:
bool valid_ = false;
uint64_t load_bias_ = 0;
std::unique_ptr<ElfInterface> interface_;
std::unique_ptr<Memory> memory_;
uint32_t machine_type_;
uint8_t class_type_;
ArchEnum arch_;
// Protect calls that can modify internal state of the interface object.
std::mutex lock_;
std::unique_ptr<Memory> gnu_debugdata_memory_;
std::unique_ptr<ElfInterface> gnu_debugdata_interface_;
};
} // namespace unwindstack
#endif // _LIBUNWINDSTACK_ELF_H
|