summaryrefslogtreecommitdiffstats
blob: bdcb6526cea620cb6b74de27f5c8475eb5102546 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <elf.h>
#include <errno.h>
#include <signal.h>
#include <string.h>
#include <sys/mman.h>
#include <sys/ptrace.h>
#include <sys/types.h>
#include <unistd.h>

#include <memory>
#include <vector>

#include <android-base/file.h>
#include <android-base/test_utils.h>
#include <gtest/gtest.h>

#include <unwindstack/Elf.h>
#include <unwindstack/MapInfo.h>
#include <unwindstack/Memory.h>

#include "MemoryFake.h"

namespace unwindstack {

class MapInfoCreateMemoryTest : public ::testing::Test {
 protected:
  template <typename Ehdr, typename Shdr>
  static void InitElf(int fd, uint64_t file_offset, uint64_t sh_offset, uint8_t class_type) {
    std::vector<uint8_t> buffer(20000);
    memset(buffer.data(), 0, buffer.size());

    Ehdr ehdr;
    memset(&ehdr, 0, sizeof(ehdr));
    memcpy(ehdr.e_ident, ELFMAG, SELFMAG);
    ehdr.e_ident[EI_CLASS] = class_type;
    ehdr.e_shoff = sh_offset;
    ehdr.e_shentsize = sizeof(Shdr) + 100;
    ehdr.e_shnum = 4;
    memcpy(&buffer[file_offset], &ehdr, sizeof(ehdr));

    ASSERT_TRUE(android::base::WriteFully(fd, buffer.data(), buffer.size()));
  }

  static void SetUpTestCase() {
    std::vector<uint8_t> buffer(1024);
    memset(buffer.data(), 0, buffer.size());
    memcpy(buffer.data(), ELFMAG, SELFMAG);
    buffer[EI_CLASS] = ELFCLASS32;
    ASSERT_TRUE(android::base::WriteFully(elf_.fd, buffer.data(), buffer.size()));

    memset(buffer.data(), 0, buffer.size());
    memcpy(&buffer[0x100], ELFMAG, SELFMAG);
    buffer[0x100 + EI_CLASS] = ELFCLASS64;
    ASSERT_TRUE(android::base::WriteFully(elf_at_100_.fd, buffer.data(), buffer.size()));

    InitElf<Elf32_Ehdr, Elf32_Shdr>(elf32_at_map_.fd, 0x1000, 0x2000, ELFCLASS32);
    InitElf<Elf64_Ehdr, Elf64_Shdr>(elf64_at_map_.fd, 0x2000, 0x3000, ELFCLASS64);
  }

  void SetUp() override {
    memory_ = new MemoryFake;
    process_memory_.reset(memory_);
  }

  MemoryFake* memory_;
  std::shared_ptr<Memory> process_memory_;

  static TemporaryFile elf_;

  static TemporaryFile elf_at_100_;

  static TemporaryFile elf32_at_map_;
  static TemporaryFile elf64_at_map_;
};
TemporaryFile MapInfoCreateMemoryTest::elf_;
TemporaryFile MapInfoCreateMemoryTest::elf_at_100_;
TemporaryFile MapInfoCreateMemoryTest::elf32_at_map_;
TemporaryFile MapInfoCreateMemoryTest::elf64_at_map_;

TEST_F(MapInfoCreateMemoryTest, end_le_start) {
  MapInfo info(0x100, 0x100, 0, 0, elf_.path);

  std::unique_ptr<Memory> memory(info.CreateMemory(process_memory_));
  ASSERT_TRUE(memory.get() == nullptr);

  info.end = 0xff;
  memory.reset(info.CreateMemory(process_memory_));
  ASSERT_TRUE(memory.get() == nullptr);

  // Make sure this test is valid.
  info.end = 0x101;
  memory.reset(info.CreateMemory(process_memory_));
  ASSERT_TRUE(memory.get() != nullptr);
}

// Verify that if the offset is non-zero but there is no elf at the offset,
// that the full file is used.
TEST_F(MapInfoCreateMemoryTest, file_backed_non_zero_offset_full_file) {
  MapInfo info(0x100, 0x200, 0x100, 0, elf_.path);

  std::unique_ptr<Memory> memory(info.CreateMemory(process_memory_));
  ASSERT_TRUE(memory.get() != nullptr);
  ASSERT_EQ(0x100U, info.elf_offset);

  // Read the entire file.
  std::vector<uint8_t> buffer(1024);
  ASSERT_TRUE(memory->Read(0, buffer.data(), 1024));
  ASSERT_TRUE(memcmp(buffer.data(), ELFMAG, SELFMAG) == 0);
  ASSERT_EQ(ELFCLASS32, buffer[EI_CLASS]);
  for (size_t i = EI_CLASS + 1; i < buffer.size(); i++) {
    ASSERT_EQ(0, buffer[i]) << "Failed at byte " << i;
  }

  ASSERT_FALSE(memory->Read(1024, buffer.data(), 1));
}

// Verify that if the offset is non-zero and there is an elf at that
// offset, that only part of the file is used.
TEST_F(MapInfoCreateMemoryTest, file_backed_non_zero_offset_partial_file) {
  MapInfo info(0x100, 0x200, 0x100, 0, elf_at_100_.path);

  std::unique_ptr<Memory> memory(info.CreateMemory(process_memory_));
  ASSERT_TRUE(memory.get() != nullptr);
  ASSERT_EQ(0U, info.elf_offset);

  // Read the valid part of the file.
  std::vector<uint8_t> buffer(0x100);
  ASSERT_TRUE(memory->Read(0, buffer.data(), 0x100));
  ASSERT_TRUE(memcmp(buffer.data(), ELFMAG, SELFMAG) == 0);
  ASSERT_EQ(ELFCLASS64, buffer[EI_CLASS]);
  for (size_t i = EI_CLASS + 1; i < buffer.size(); i++) {
    ASSERT_EQ(0, buffer[i]) << "Failed at byte " << i;
  }

  ASSERT_FALSE(memory->Read(0x100, buffer.data(), 1));
}

// Verify that if the offset is non-zero and there is an elf at that
// offset, that only part of the file is used. Further verify that if the
// embedded elf is bigger than the initial map, the new object is larger
// than the original map size. Do this for a 32 bit elf and a 64 bit elf.
TEST_F(MapInfoCreateMemoryTest, file_backed_non_zero_offset_partial_file_whole_elf32) {
  MapInfo info(0x5000, 0x6000, 0x1000, 0, elf32_at_map_.path);

  std::unique_ptr<Memory> memory(info.CreateMemory(process_memory_));
  ASSERT_TRUE(memory.get() != nullptr);
  ASSERT_EQ(0U, info.elf_offset);

  // Verify the memory is a valid elf.
  uint8_t e_ident[SELFMAG + 1];
  ASSERT_TRUE(memory->Read(0, e_ident, SELFMAG));
  ASSERT_EQ(0, memcmp(e_ident, ELFMAG, SELFMAG));

  // Read past the end of what would normally be the size of the map.
  ASSERT_TRUE(memory->Read(0x1000, e_ident, 1));
}

TEST_F(MapInfoCreateMemoryTest, file_backed_non_zero_offset_partial_file_whole_elf64) {
  MapInfo info(0x7000, 0x8000, 0x2000, 0, elf64_at_map_.path);

  std::unique_ptr<Memory> memory(info.CreateMemory(process_memory_));
  ASSERT_TRUE(memory.get() != nullptr);
  ASSERT_EQ(0U, info.elf_offset);

  // Verify the memory is a valid elf.
  uint8_t e_ident[SELFMAG + 1];
  ASSERT_TRUE(memory->Read(0, e_ident, SELFMAG));
  ASSERT_EQ(0, memcmp(e_ident, ELFMAG, SELFMAG));

  // Read past the end of what would normally be the size of the map.
  ASSERT_TRUE(memory->Read(0x1000, e_ident, 1));
}

// Verify that device file names will never result in Memory object creation.
TEST_F(MapInfoCreateMemoryTest, check_device_maps) {
  // Set up some memory so that a valid local memory object would
  // be returned if the file mapping fails, but the device check is incorrect.
  std::vector<uint8_t> buffer(1024);
  MapInfo info;
  info.start = reinterpret_cast<uint64_t>(buffer.data());
  info.end = info.start + buffer.size();
  info.offset = 0;

  info.flags = 0x8000;
  info.name = "/dev/something";
  std::unique_ptr<Memory> memory(info.CreateMemory(process_memory_));
  ASSERT_TRUE(memory.get() == nullptr);
}

TEST_F(MapInfoCreateMemoryTest, process_memory) {
  MapInfo info;
  info.start = 0x2000;
  info.end = 0x3000;
  info.offset = 0;

  // Verify that the the process_memory object is used, so seed it
  // with memory.
  std::vector<uint8_t> buffer(1024);
  for (size_t i = 0; i < buffer.size(); i++) {
    buffer[i] = i % 256;
  }
  memory_->SetMemory(info.start, buffer.data(), buffer.size());

  std::unique_ptr<Memory> memory(info.CreateMemory(process_memory_));
  ASSERT_TRUE(memory.get() != nullptr);

  memset(buffer.data(), 0, buffer.size());
  ASSERT_TRUE(memory->Read(0, buffer.data(), buffer.size()));
  for (size_t i = 0; i < buffer.size(); i++) {
    ASSERT_EQ(i % 256, buffer[i]) << "Failed at byte " << i;
  }

  // Try to read outside of the map size.
  ASSERT_FALSE(memory->Read(buffer.size(), buffer.data(), 1));
}

}  // namespace unwindstack