1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <elf.h>
#include <errno.h>
#include <fcntl.h>
#include <inttypes.h>
#include <stdio.h>
#include <string.h>
#include <sys/mman.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <unistd.h>
#include <unwindstack/DwarfSection.h>
#include <unwindstack/DwarfStructs.h>
#include <unwindstack/Elf.h>
#include <unwindstack/ElfInterface.h>
#include <unwindstack/Log.h>
#include "ArmExidx.h"
#include "ElfInterfaceArm.h"
namespace unwindstack {
void DumpArm(ElfInterfaceArm* interface) {
if (interface == nullptr) {
printf("No ARM Unwind Information.\n\n");
return;
}
printf("ARM Unwind Information:\n");
for (const auto& entry : interface->pt_loads()) {
uint64_t load_bias = entry.second.table_offset;
printf(" PC Range 0x%" PRIx64 " - 0x%" PRIx64 "\n", entry.second.offset + load_bias,
entry.second.table_size + load_bias);
for (auto addr : *interface) {
std::string name;
printf(" PC 0x%" PRIx64, addr + load_bias);
uint64_t func_offset;
uint64_t pc = addr + load_bias;
// This might be a thumb function, so set the low bit.
if (interface->GetFunctionName(pc | 1, load_bias, &name, &func_offset) && !name.empty()) {
printf(" <%s>", name.c_str());
}
printf("\n");
uint64_t entry;
if (!interface->FindEntry(pc, &entry)) {
printf(" Cannot find entry for address.\n");
continue;
}
ArmExidx arm(nullptr, interface->memory(), nullptr);
arm.set_log(true);
arm.set_log_skip_execution(true);
arm.set_log_indent(2);
if (!arm.ExtractEntryData(entry)) {
if (arm.status() != ARM_STATUS_NO_UNWIND) {
printf(" Error trying to extract data.\n");
}
continue;
}
if (arm.data()->size() > 0) {
if (!arm.Eval() && arm.status() != ARM_STATUS_NO_UNWIND) {
printf(" Error trying to evaluate dwarf data.\n");
}
}
}
}
printf("\n");
}
void DumpDwarfSection(ElfInterface* interface, DwarfSection* section, uint64_t load_bias) {
for (const DwarfFde* fde : *section) {
// Sometimes there are entries that have empty length, skip those since
// they don't contain any interesting information.
if (fde->pc_start == fde->pc_end) {
continue;
}
printf("\n PC 0x%" PRIx64, fde->pc_start + load_bias);
std::string name;
uint64_t func_offset;
if (interface->GetFunctionName(fde->pc_start, load_bias, &name, &func_offset) && !name.empty()) {
printf(" <%s>", name.c_str());
}
printf("\n");
if (!section->Log(2, UINT64_MAX, load_bias, fde)) {
printf("Failed to process cfa information for entry at 0x%" PRIx64 "\n", fde->pc_start);
}
}
}
int GetElfInfo(const char* file) {
// Send all log messages to stdout.
log_to_stdout(true);
MemoryFileAtOffset* memory = new MemoryFileAtOffset;
if (!memory->Init(file, 0)) {
// Initializatation failed.
printf("Failed to init\n");
return 1;
}
Elf elf(memory);
if (!elf.Init(true) || !elf.valid()) {
printf("%s is not a valid elf file.\n", file);
return 1;
}
ElfInterface* interface = elf.interface();
if (elf.machine_type() == EM_ARM) {
DumpArm(reinterpret_cast<ElfInterfaceArm*>(interface));
printf("\n");
}
if (interface->eh_frame() != nullptr) {
printf("eh_frame information:\n");
DumpDwarfSection(interface, interface->eh_frame(), elf.GetLoadBias());
printf("\n");
} else {
printf("\nno eh_frame information\n");
}
if (interface->debug_frame() != nullptr) {
printf("\ndebug_frame information:\n");
DumpDwarfSection(interface, interface->debug_frame(), elf.GetLoadBias());
printf("\n");
} else {
printf("\nno debug_frame information\n");
}
// If there is a gnu_debugdata interface, dump the information for that.
ElfInterface* gnu_debugdata_interface = elf.gnu_debugdata_interface();
if (gnu_debugdata_interface != nullptr) {
if (gnu_debugdata_interface->eh_frame() != nullptr) {
printf("\ngnu_debugdata (eh_frame):\n");
DumpDwarfSection(gnu_debugdata_interface, gnu_debugdata_interface->eh_frame(), 0);
printf("\n");
}
if (gnu_debugdata_interface->debug_frame() != nullptr) {
printf("\ngnu_debugdata (debug_frame):\n");
DumpDwarfSection(gnu_debugdata_interface, gnu_debugdata_interface->debug_frame(), 0);
printf("\n");
}
} else {
printf("\nno valid gnu_debugdata information\n");
}
return 0;
}
} // namespace unwindstack
int main(int argc, char** argv) {
if (argc != 2) {
printf("Need to pass the name of an elf file to the program.\n");
return 1;
}
struct stat st;
if (stat(argv[1], &st) == -1) {
printf("Cannot stat %s: %s\n", argv[1], strerror(errno));
return 1;
}
if (!S_ISREG(st.st_mode)) {
printf("%s is not a regular file.\n", argv[1]);
return 1;
}
return unwindstack::GetElfInfo(argv[1]);
}
|