1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
|
//
// Copyright (C) 2014 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//
// Build the unit tests.
cc_test {
name: "libutils_tests",
host_supported: true,
srcs: [
"BitSet_test.cpp",
"LruCache_test.cpp",
"Mutex_test.cpp",
"Singleton_test.cpp",
"String8_test.cpp",
"StrongPointer_test.cpp",
"Unicode_test.cpp",
"Vector_test.cpp",
],
target: {
android: {
srcs: [
"Looper_test.cpp",
"RefBase_test.cpp",
"SystemClock_test.cpp",
],
shared_libs: [
"libz",
"liblog",
"libcutils",
"libutils",
"libbase",
],
},
linux_glibc: {
srcs: [
"Looper_test.cpp",
"RefBase_test.cpp",
],
},
host: {
static_libs: [
"libutils",
"liblog",
"libbase",
],
},
},
required: [
"libutils_tests_singleton1",
"libutils_tests_singleton2",
],
cflags: [
"-Wall",
"-Wextra",
"-Werror",
"-Wthread-safety",
],
}
cc_test_library {
name: "libutils_tests_singleton1",
host_supported: true,
relative_install_path: "libutils_tests",
srcs: ["Singleton_test1.cpp"],
}
cc_test_library {
name: "libutils_tests_singleton2",
host_supported: true,
relative_install_path: "libutils_tests",
srcs: ["Singleton_test2.cpp"],
shared_libs: ["libutils_tests_singleton1"],
}
|