summaryrefslogtreecommitdiffstats
blob: 2de18205cadf90bc147965ae5f84ed7276222e70 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
/*
 * Copyright (C) 2018 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <signal.h>
#include <stdint.h>
#include <sys/types.h>
#include <sys/wait.h>
#include <unistd.h>

#include <chrono>
#include <iostream>
#include <string>

#include <android-base/properties.h>
#include <gtest/gtest.h>
#include <log/log_time.h>  // for MS_PER_SEC and US_PER_SEC

#include "llkd.h"

using namespace std::chrono;
using namespace std::chrono_literals;

namespace {

milliseconds GetUintProperty(const std::string& key, milliseconds def) {
    return milliseconds(android::base::GetUintProperty(key, static_cast<uint64_t>(def.count()),
                                                       static_cast<uint64_t>(def.max().count())));
}

seconds GetUintProperty(const std::string& key, seconds def) {
    return seconds(android::base::GetUintProperty(key, static_cast<uint64_t>(def.count()),
                                                  static_cast<uint64_t>(def.max().count())));
}

// GTEST_LOG_(WARNING) output is fugly, this has much less noise
// ToDo: look into fixing googletest to produce output that matches style of
//       all the other status messages, and can switch off __line__ and
//       __function__ noise
#define GTEST_LOG_WARNING std::cerr << "[ WARNING  ] "
#define GTEST_LOG_INFO std::cerr << "[   INFO   ] "

// Properties is _not_ a high performance ABI!
void rest() {
    usleep(200000);
}

void execute(const char* command) {
    if (getuid() || system(command)) {
        system((std::string("su root ") + command).c_str());
    }
}

seconds llkdSleepPeriod(char state) {
    auto default_eng = android::base::GetProperty(LLK_ENABLE_PROPERTY, "eng") == "eng";
    auto default_enable = LLK_ENABLE_DEFAULT;
    if (!LLK_ENABLE_DEFAULT && default_eng &&
        android::base::GetBoolProperty("ro.debuggable", false)) {
        default_enable = true;
    }
    default_enable = android::base::GetBoolProperty(LLK_ENABLE_PROPERTY, default_enable);
    if (default_eng) {
        GTEST_LOG_INFO << LLK_ENABLE_PROPERTY " defaults to \"eng\" thus "
                       << (default_enable ? "true" : "false") << "\n";
    }
    // Hail Mary hope is unconfigured.
    if ((GetUintProperty(LLK_TIMEOUT_MS_PROPERTY, LLK_TIMEOUT_MS_DEFAULT) !=
         duration_cast<milliseconds>(120s)) ||
        (GetUintProperty(LLK_CHECK_MS_PROPERTY,
                         LLK_TIMEOUT_MS_DEFAULT / LLK_CHECKS_PER_TIMEOUT_DEFAULT) !=
         duration_cast<milliseconds>(10s))) {
        execute("stop llkd");
        rest();
        std::string setprop("setprop ");
        execute((setprop + LLK_ENABLE_WRITEABLE_PROPERTY + " false").c_str());
        rest();
        execute((setprop + LLK_TIMEOUT_MS_PROPERTY + " 120000").c_str());
        rest();
        execute((setprop + KHT_TIMEOUT_PROPERTY + " 130").c_str());
        rest();
        execute((setprop + LLK_CHECK_MS_PROPERTY + " 10000").c_str());
        rest();
        execute((setprop + LLK_ENABLE_PROPERTY + " true").c_str());
        rest();
        execute((setprop + LLK_ENABLE_WRITEABLE_PROPERTY + " true").c_str());
        rest();
    }
    default_enable = LLK_ENABLE_DEFAULT;
    if (!LLK_ENABLE_DEFAULT && (android::base::GetProperty(LLK_ENABLE_PROPERTY, "eng") == "eng") &&
        android::base::GetBoolProperty("ro.debuggable", false)) {
        default_enable = true;
    }
    default_enable = android::base::GetBoolProperty(LLK_ENABLE_PROPERTY, default_enable);
    if (default_enable) {
        execute("start llkd");
        rest();
        GTEST_LOG_INFO << "llkd enabled\n";
    } else {
        GTEST_LOG_WARNING << "llkd disabled\n";
    }

    /* KISS follows llk_init() */
    milliseconds llkTimeoutMs = LLK_TIMEOUT_MS_DEFAULT;
    seconds khtTimeout = duration_cast<seconds>(
        llkTimeoutMs * (1 + LLK_CHECKS_PER_TIMEOUT_DEFAULT) / LLK_CHECKS_PER_TIMEOUT_DEFAULT);
    khtTimeout = GetUintProperty(KHT_TIMEOUT_PROPERTY, khtTimeout);
    llkTimeoutMs =
        khtTimeout * LLK_CHECKS_PER_TIMEOUT_DEFAULT / (1 + LLK_CHECKS_PER_TIMEOUT_DEFAULT);
    llkTimeoutMs = GetUintProperty(LLK_TIMEOUT_MS_PROPERTY, llkTimeoutMs);
    if (llkTimeoutMs < LLK_TIMEOUT_MS_MINIMUM) {
        llkTimeoutMs = LLK_TIMEOUT_MS_MINIMUM;
    }
    milliseconds llkCheckMs = llkTimeoutMs / LLK_CHECKS_PER_TIMEOUT_DEFAULT;
    auto timeout = GetUintProperty(
        (state == 'Z') ? LLK_Z_TIMEOUT_MS_PROPERTY : LLK_D_TIMEOUT_MS_PROPERTY, llkTimeoutMs);
    if (timeout < LLK_TIMEOUT_MS_MINIMUM) {
        timeout = LLK_TIMEOUT_MS_MINIMUM;
    }

    if (llkCheckMs > timeout) {
        llkCheckMs = timeout;
    }
    llkCheckMs = GetUintProperty(LLK_CHECK_MS_PROPERTY, llkCheckMs);
    timeout += llkCheckMs;
    auto sec = duration_cast<seconds>(timeout);
    if (sec == 0s) {
        ++sec;
    } else if (sec > 59s) {
        GTEST_LOG_WARNING << "llkd is configured for about " << duration_cast<minutes>(sec).count()
                          << " minutes to react\n";
    }

    // 33% margin for the test to naturally timeout waiting for llkd to respond
    return (sec * 4 + 2s) / 3;
}

inline void waitForPid(pid_t child_pid) {
    int wstatus;
    ASSERT_LE(0, waitpid(child_pid, &wstatus, 0));
    EXPECT_FALSE(WIFEXITED(wstatus)) << "[   INFO   ] exit=" << WEXITSTATUS(wstatus);
    ASSERT_TRUE(WIFSIGNALED(wstatus));
    ASSERT_EQ(WTERMSIG(wstatus), SIGKILL);
}

}  // namespace

// The tests that use this helper are to simulate processes stuck in 'D'
// state that are experiencing forward scheduled progress. As such the
// expectation is that llkd will _not_ perform any mitigations. The sleepfor
// argument helps us set the amount of forward scheduler progress.
static void llkd_driver_ABA(const microseconds sleepfor) {
    const auto period = llkdSleepPeriod('D');
    if (period <= sleepfor) {
        GTEST_LOG_WARNING << "llkd configuration too short for "
                          << duration_cast<milliseconds>(sleepfor).count() << "ms work cycle\n";
        return;
    }

    auto child_pid = fork();
    ASSERT_LE(0, child_pid);
    int wstatus;
    if (!child_pid) {
        auto ratio = period / sleepfor;
        ASSERT_LT(0, ratio);
        // vfork() parent is uninterruptable D state waiting for child to exec()
        while (--ratio > 0) {
            auto driver_pid = vfork();
            ASSERT_LE(0, driver_pid);
            if (driver_pid) {  // parent
                waitpid(driver_pid, &wstatus, 0);
                if (!WIFEXITED(wstatus)) {
                    exit(42);
                }
                if (WEXITSTATUS(wstatus) != 42) {
                    exit(42);
                }
            } else {
                usleep(sleepfor.count());
                exit(42);
            }
        }
        exit(0);
    }
    ASSERT_LE(0, waitpid(child_pid, &wstatus, 0));
    EXPECT_TRUE(WIFEXITED(wstatus));
    if (WIFEXITED(wstatus)) {
        EXPECT_EQ(0, WEXITSTATUS(wstatus));
    }
    ASSERT_FALSE(WIFSIGNALED(wstatus)) << "[   INFO   ] signo=" << WTERMSIG(wstatus);
}

TEST(llkd, driver_ABA_fast) {
    llkd_driver_ABA(5ms);
}

TEST(llkd, driver_ABA_slow) {
    llkd_driver_ABA(1s);
}

TEST(llkd, driver_ABA_glacial) {
    llkd_driver_ABA(1min);
}

// Following tests must be last in this file to capture possible errant
// kernel_panic mitigation failure.

// The following tests simulate processes stick in 'Z' or 'D' state with
// no forward scheduling progress, but interruptible. As such the expectation
// is that llkd will perform kill mitigation and not progress to kernel_panic.

TEST(llkd, zombie) {
    const auto period = llkdSleepPeriod('Z');

    /* Create a Persistent Zombie Process */
    pid_t child_pid = fork();
    ASSERT_LE(0, child_pid);
    if (!child_pid) {
        auto zombie_pid = fork();
        ASSERT_LE(0, zombie_pid);
        if (!zombie_pid) {
            sleep(1);
            exit(0);
        }
        sleep(period.count());
        exit(42);
    }

    waitForPid(child_pid);
}

TEST(llkd, driver) {
    const auto period = llkdSleepPeriod('D');

    /* Create a Persistent Device Process */
    auto child_pid = fork();
    ASSERT_LE(0, child_pid);
    if (!child_pid) {
        // vfork() parent is uninterruptable D state waiting for child to exec()
        auto driver_pid = vfork();
        ASSERT_LE(0, driver_pid);
        sleep(period.count());
        exit(driver_pid ? 42 : 0);
    }

    waitForPid(child_pid);
}