summaryrefslogtreecommitdiffstats
blob: 09429879988aead2890aadca856e95c3cd4988d8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
/*
 * Copyright (C) 2012-2014 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef _LOGD_LOG_BUFFER_H__
#define _LOGD_LOG_BUFFER_H__

#include <sys/types.h>

#include <list>
#include <string>

#include <android/log.h>
#include <private/android_filesystem_config.h>
#include <sysutils/SocketClient.h>

#include "LogBufferElement.h"
#include "LogBufferInterface.h"
#include "LogStatistics.h"
#include "LogTags.h"
#include "LogTimes.h"
#include "LogWhiteBlackList.h"

//
// We are either in 1970ish (MONOTONIC) or 2016+ish (REALTIME) so to
// differentiate without prejudice, we use 1972 to delineate, earlier
// is likely monotonic, later is real. Otherwise we start using a
// dividing line between monotonic and realtime if more than a minute
// difference between them.
//
namespace android {

static bool isMonotonic(const log_time& mono) {
    static const uint32_t EPOCH_PLUS_2_YEARS = 2 * 24 * 60 * 60 * 1461 / 4;
    static const uint32_t EPOCH_PLUS_MINUTE = 60;

    if (mono.tv_sec >= EPOCH_PLUS_2_YEARS) {
        return false;
    }

    log_time now(CLOCK_REALTIME);

    /* Timezone and ntp time setup? */
    if (now.tv_sec >= EPOCH_PLUS_2_YEARS) {
        return true;
    }

    /* no way to differentiate realtime from monotonic time */
    if (now.tv_sec < EPOCH_PLUS_MINUTE) {
        return false;
    }

    log_time cpu(CLOCK_MONOTONIC);
    /* too close to call to differentiate monotonic times from realtime */
    if ((cpu.tv_sec + EPOCH_PLUS_MINUTE) >= now.tv_sec) {
        return false;
    }

    /* dividing line half way between monotonic and realtime */
    return mono.tv_sec < ((cpu.tv_sec + now.tv_sec) / 2);
}
}

typedef std::list<LogBufferElement*> LogBufferElementCollection;

class LogBuffer : public LogBufferInterface {
    LogBufferElementCollection mLogElements;
    pthread_rwlock_t mLogElementsLock;

    LogStatistics stats;

    PruneList mPrune;
    // watermark for last per log id
    LogBufferElementCollection::iterator mLast[LOG_ID_MAX];
    bool mLastSet[LOG_ID_MAX];
    // watermark of any worst/chatty uid processing
    typedef std::unordered_map<uid_t, LogBufferElementCollection::iterator>
        LogBufferIteratorMap;
    LogBufferIteratorMap mLastWorst[LOG_ID_MAX];
    // watermark of any worst/chatty pid of system processing
    typedef std::unordered_map<pid_t, LogBufferElementCollection::iterator>
        LogBufferPidIteratorMap;
    LogBufferPidIteratorMap mLastWorstPidOfSystem[LOG_ID_MAX];

    unsigned long mMaxSize[LOG_ID_MAX];

    bool monotonic;

    LogTags tags;

    LogBufferElement* lastLoggedElements[LOG_ID_MAX];
    LogBufferElement* droppedElements[LOG_ID_MAX];
    void log(LogBufferElement* elem);

   public:
    LastLogTimes& mTimes;

    explicit LogBuffer(LastLogTimes* times);
    ~LogBuffer() override;
    void init();
    bool isMonotonic() {
        return monotonic;
    }

    int log(log_id_t log_id, log_time realtime, uid_t uid, pid_t pid, pid_t tid,
            const char* msg, unsigned short len) override;
    // lastTid is an optional context to help detect if the last previous
    // valid message was from the same source so we can differentiate chatty
    // filter types (identical or expired)
    log_time flushTo(SocketClient* writer, const log_time& start,
                     pid_t* lastTid,  // &lastTid[LOG_ID_MAX] or nullptr
                     bool privileged, bool security,
                     int (*filter)(const LogBufferElement* element,
                                   void* arg) = nullptr,
                     void* arg = nullptr);

    bool clear(log_id_t id, uid_t uid = AID_ROOT);
    unsigned long getSize(log_id_t id);
    int setSize(log_id_t id, unsigned long size);
    unsigned long getSizeUsed(log_id_t id);

    std::string formatStatistics(uid_t uid, pid_t pid, unsigned int logMask);

    void enableStatistics() {
        stats.enableStatistics();
    }

    int initPrune(const char* cp) {
        return mPrune.init(cp);
    }
    std::string formatPrune() {
        return mPrune.format();
    }

    std::string formatGetEventTag(uid_t uid, const char* name,
                                  const char* format) {
        return tags.formatGetEventTag(uid, name, format);
    }
    std::string formatEntry(uint32_t tag, uid_t uid) {
        return tags.formatEntry(tag, uid);
    }
    const char* tagToName(uint32_t tag) {
        return tags.tagToName(tag);
    }

    // helper must be protected directly or implicitly by wrlock()/unlock()
    const char* pidToName(pid_t pid) {
        return stats.pidToName(pid);
    }
    virtual uid_t pidToUid(pid_t pid) override {
        return stats.pidToUid(pid);
    }
    virtual pid_t tidToPid(pid_t tid) override {
        return stats.tidToPid(tid);
    }
    const char* uidToName(uid_t uid) {
        return stats.uidToName(uid);
    }
    void wrlock() {
        pthread_rwlock_wrlock(&mLogElementsLock);
    }
    void rdlock() {
        pthread_rwlock_rdlock(&mLogElementsLock);
    }
    void unlock() {
        pthread_rwlock_unlock(&mLogElementsLock);
    }

   private:
    static constexpr size_t minPrune = 4;
    static constexpr size_t maxPrune = 256;
    static const log_time pruneMargin;

    void maybePrune(log_id_t id);
    bool isBusy(log_time watermark);
    void kickMe(LogTimeEntry* me, log_id_t id, unsigned long pruneRows);

    bool prune(log_id_t id, unsigned long pruneRows, uid_t uid = AID_ROOT);
    LogBufferElementCollection::iterator erase(
        LogBufferElementCollection::iterator it, bool coalesce = false);
};

#endif  // _LOGD_LOG_BUFFER_H__