1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
|
/*
* Copyright (C) 2012-2014 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <limits.h>
#include <sys/prctl.h>
#include <sys/socket.h>
#include <sys/types.h>
#include <sys/un.h>
#include <unistd.h>
#include <cutils/sockets.h>
#include <log/logger.h>
#include <private/android_filesystem_config.h>
#include <private/android_logger.h>
#include "LogListener.h"
LogListener::LogListener(LogBuffer *buf, LogReader *reader) :
SocketListener(getLogSocket(), false),
logbuf(buf),
reader(reader) {
}
bool LogListener::onDataAvailable(SocketClient *cli) {
static bool name_set;
if (!name_set) {
prctl(PR_SET_NAME, "logd.writer");
name_set = true;
}
char buffer[sizeof_log_id_t + sizeof(uint16_t) + sizeof(log_time)
+ LOGGER_ENTRY_MAX_PAYLOAD];
struct iovec iov = { buffer, sizeof(buffer) };
memset(buffer, 0, sizeof(buffer));
char control[CMSG_SPACE(sizeof(struct ucred))];
struct msghdr hdr = {
NULL,
0,
&iov,
1,
control,
sizeof(control),
0,
};
int socket = cli->getSocket();
ssize_t n = recvmsg(socket, &hdr, 0);
if (n <= (ssize_t)(sizeof(android_log_header_t))) {
return false;
}
struct ucred *cred = NULL;
struct cmsghdr *cmsg = CMSG_FIRSTHDR(&hdr);
while (cmsg != NULL) {
if (cmsg->cmsg_level == SOL_SOCKET
&& cmsg->cmsg_type == SCM_CREDENTIALS) {
cred = (struct ucred *)CMSG_DATA(cmsg);
break;
}
cmsg = CMSG_NXTHDR(&hdr, cmsg);
}
if (cred == NULL) {
return false;
}
if (cred->uid == AID_LOGD) {
// ignore log messages we send to ourself.
// Such log messages are often generated by libraries we depend on
// which use standard Android logging.
return false;
}
android_log_header_t *header = reinterpret_cast<android_log_header_t *>(buffer);
if (/* header->id < LOG_ID_MIN || */ header->id >= LOG_ID_MAX || header->id == LOG_ID_KERNEL) {
return false;
}
char *msg = ((char *)buffer) + sizeof(android_log_header_t);
n -= sizeof(android_log_header_t);
// NB: hdr.msg_flags & MSG_TRUNC is not tested, silently passing a
// truncated message to the logs.
if (logbuf->log((log_id_t)header->id, header->realtime,
cred->uid, cred->pid, header->tid, msg,
((size_t) n <= USHRT_MAX) ? (unsigned short) n : USHRT_MAX) >= 0) {
reader->notifyNewLog();
}
return true;
}
int LogListener::getLogSocket() {
static const char socketName[] = "logdw";
int sock = android_get_control_socket(socketName);
if (sock < 0) {
sock = socket_local_server(socketName,
ANDROID_SOCKET_NAMESPACE_RESERVED,
SOCK_DGRAM);
}
int on = 1;
if (setsockopt(sock, SOL_SOCKET, SO_PASSCRED, &on, sizeof(on)) < 0) {
return -1;
}
return sock;
}
|