1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
|
/*
* Copyright (C) 2012-2014 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <ctype.h>
#include <limits.h>
#include <stdio.h>
#include <sys/cdefs.h>
#include <sys/prctl.h>
#include <sys/socket.h>
#include <sys/types.h>
#include <sys/un.h>
#include <unistd.h>
#include <cutils/sockets.h>
#include <private/android_filesystem_config.h>
#include <private/android_logger.h>
#include "LogBuffer.h"
#include "LogListener.h"
#include "LogUtils.h"
LogListener::LogListener(LogBufferInterface* buf, LogReader* reader)
: SocketListener(getLogSocket(), false), logbuf(buf), reader(reader) {
}
bool LogListener::onDataAvailable(SocketClient* cli) {
static bool name_set;
if (!name_set) {
prctl(PR_SET_NAME, "logd.writer");
name_set = true;
}
// + 1 to ensure null terminator if MAX_PAYLOAD buffer is received
char buffer[sizeof_log_id_t + sizeof(uint16_t) + sizeof(log_time) +
LOGGER_ENTRY_MAX_PAYLOAD + 1];
struct iovec iov = { buffer, sizeof(buffer) - 1 };
alignas(4) char control[CMSG_SPACE(sizeof(struct ucred))];
struct msghdr hdr = {
NULL, 0, &iov, 1, control, sizeof(control), 0,
};
int socket = cli->getSocket();
// To clear the entire buffer is secure/safe, but this contributes to 1.68%
// overhead under logging load. We are safe because we check counts, but
// still need to clear null terminator
// memset(buffer, 0, sizeof(buffer));
ssize_t n = recvmsg(socket, &hdr, 0);
if (n <= (ssize_t)(sizeof(android_log_header_t))) {
return false;
}
buffer[n] = 0;
struct ucred* cred = NULL;
struct cmsghdr* cmsg = CMSG_FIRSTHDR(&hdr);
while (cmsg != NULL) {
if (cmsg->cmsg_level == SOL_SOCKET &&
cmsg->cmsg_type == SCM_CREDENTIALS) {
cred = (struct ucred*)CMSG_DATA(cmsg);
break;
}
cmsg = CMSG_NXTHDR(&hdr, cmsg);
}
struct ucred fake_cred;
if (cred == NULL) {
cred = &fake_cred;
cred->pid = 0;
cred->uid = DEFAULT_OVERFLOWUID;
}
if (cred->uid == AID_LOGD) {
// ignore log messages we send to ourself.
// Such log messages are often generated by libraries we depend on
// which use standard Android logging.
return false;
}
android_log_header_t* header =
reinterpret_cast<android_log_header_t*>(buffer);
log_id_t logId = static_cast<log_id_t>(header->id);
if (/* logId < LOG_ID_MIN || */ logId >= LOG_ID_MAX ||
logId == LOG_ID_KERNEL) {
return false;
}
if ((logId == LOG_ID_SECURITY) &&
(!__android_log_security() ||
!clientHasLogCredentials(cred->uid, cred->gid, cred->pid))) {
return false;
}
// Check credential validity, acquire corrected details if not supplied.
if (cred->pid == 0) {
cred->pid = logbuf ? logbuf->tidToPid(header->tid)
: android::tidToPid(header->tid);
if (cred->pid == getpid()) {
// We expect that /proc/<tid>/ is accessible to self even without
// readproc group, so that we will always drop messages that come
// from any of our logd threads and their library calls.
return false; // ignore self
}
}
if (cred->uid == DEFAULT_OVERFLOWUID) {
uid_t uid =
logbuf ? logbuf->pidToUid(cred->pid) : android::pidToUid(cred->pid);
if (uid == AID_LOGD) {
uid = logbuf ? logbuf->pidToUid(header->tid)
: android::pidToUid(cred->pid);
}
if (uid != AID_LOGD) cred->uid = uid;
}
char* msg = ((char*)buffer) + sizeof(android_log_header_t);
n -= sizeof(android_log_header_t);
// NB: hdr.msg_flags & MSG_TRUNC is not tested, silently passing a
// truncated message to the logs.
if (logbuf != nullptr) {
int res = logbuf->log(
logId, header->realtime, cred->uid, cred->pid, header->tid, msg,
((size_t)n <= USHRT_MAX) ? (unsigned short)n : USHRT_MAX);
if (res > 0 && reader != nullptr) {
reader->notifyNewLog(static_cast<log_mask_t>(1 << logId));
}
}
return true;
}
int LogListener::getLogSocket() {
static const char socketName[] = "logdw";
int sock = android_get_control_socket(socketName);
if (sock < 0) { // logd started up in init.sh
sock = socket_local_server(
socketName, ANDROID_SOCKET_NAMESPACE_RESERVED, SOCK_DGRAM);
int on = 1;
if (setsockopt(sock, SOL_SOCKET, SO_PASSCRED, &on, sizeof(on))) {
return -1;
}
}
return sock;
}
|