summaryrefslogtreecommitdiffstats
blob: a61beffb7dcc063f1712e7fc3ae6c09528fff83a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
/*
 * Copyright (C) 2012-2013 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <dirent.h>
#include <errno.h>
#include <fcntl.h>
#include <poll.h>
#include <sched.h>
#include <semaphore.h>
#include <signal.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <sys/capability.h>
#include <sys/klog.h>
#include <sys/prctl.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <syslog.h>
#include <unistd.h>

#include <cutils/properties.h>
#include <cutils/sched_policy.h>
#include <cutils/sockets.h>

#include "private/android_filesystem_config.h"
#include "CommandListener.h"
#include "LogBuffer.h"
#include "LogListener.h"
#include "LogAudit.h"

#define KMSG_PRIORITY(PRI)                            \
    '<',                                              \
    '0' + LOG_MAKEPRI(LOG_DAEMON, LOG_PRI(PRI)) / 10, \
    '0' + LOG_MAKEPRI(LOG_DAEMON, LOG_PRI(PRI)) % 10, \
    '>'

//
//  The service is designed to be run by init, it does not respond well
// to starting up manually. When starting up manually the sockets will
// fail to open typically for one of the following reasons:
//     EADDRINUSE if logger is running.
//     EACCESS if started without precautions (below)
//
// Here is a cookbook procedure for starting up logd manually assuming
// init is out of the way, pedantically all permissions and selinux
// security is put back in place:
//
//    setenforce 0
//    rm /dev/socket/logd*
//    chmod 777 /dev/socket
//        # here is where you would attach the debugger or valgrind for example
//    runcon u:r:logd:s0 /system/bin/logd </dev/null >/dev/null 2>&1 &
//    sleep 1
//    chmod 755 /dev/socket
//    chown logd.logd /dev/socket/logd*
//    restorecon /dev/socket/logd*
//    setenforce 1
//
// If minimalism prevails, typical for debugging and security is not a concern:
//
//    setenforce 0
//    chmod 777 /dev/socket
//    logd
//

static int drop_privs() {
    struct sched_param param;
    memset(&param, 0, sizeof(param));

    if (set_sched_policy(0, SP_BACKGROUND) < 0) {
        return -1;
    }

    if (sched_setscheduler((pid_t) 0, SCHED_BATCH, &param) < 0) {
        return -1;
    }

    if (prctl(PR_SET_KEEPCAPS, 1) < 0) {
        return -1;
    }

    if (setgid(AID_LOGD) != 0) {
        return -1;
    }

    if (setuid(AID_LOGD) != 0) {
        return -1;
    }

    struct __user_cap_header_struct capheader;
    struct __user_cap_data_struct capdata[2];
    memset(&capheader, 0, sizeof(capheader));
    memset(&capdata, 0, sizeof(capdata));
    capheader.version = _LINUX_CAPABILITY_VERSION_3;
    capheader.pid = 0;

    capdata[CAP_TO_INDEX(CAP_SYSLOG)].permitted = CAP_TO_MASK(CAP_SYSLOG);
    capdata[CAP_TO_INDEX(CAP_AUDIT_CONTROL)].permitted |= CAP_TO_MASK(CAP_AUDIT_CONTROL);

    capdata[0].effective = capdata[0].permitted;
    capdata[1].effective = capdata[1].permitted;
    capdata[0].inheritable = 0;
    capdata[1].inheritable = 0;

    if (capset(&capheader, &capdata[0]) < 0) {
        return -1;
    }

    return 0;
}

// Property helper
static bool property_get_bool(const char *key, bool def) {
    char property[PROPERTY_VALUE_MAX];
    property_get(key, property, "");

    if (!strcasecmp(property, "true")) {
        return true;
    }
    if (!strcasecmp(property, "false")) {
        return false;
    }

    return def;
}

// Remove the static, and use this variable
// globally for debugging if necessary. eg:
//   write(fdDmesg, "I am here\n", 10);
static int fdDmesg = -1;

static sem_t reinit;
static bool reinit_running = false;
static LogBuffer *logBuf = NULL;

static void *reinit_thread_start(void * /*obj*/) {
    prctl(PR_SET_NAME, "logd.daemon");
    set_sched_policy(0, SP_BACKGROUND);

    setgid(AID_LOGD);
    setuid(AID_LOGD);

    while (reinit_running && !sem_wait(&reinit) && reinit_running) {
        if (fdDmesg >= 0) {
            static const char reinit_message[] = { KMSG_PRIORITY(LOG_INFO),
                'l', 'o', 'g', 'd', '.', 'd', 'a', 'e', 'm', 'o', 'n', ':',
                ' ', 'r', 'e', 'i', 'n', 'i', 't', '\n' };
            write(fdDmesg, reinit_message, sizeof(reinit_message));
        }

        // Anything that reads persist.<property>
        if (logBuf) {
            logBuf->init();
        }
    }

    return NULL;
}

// Serves as a global method to trigger reinitialization
// and as a function that can be provided to signal().
void reinit_signal_handler(int /*signal*/) {
    sem_post(&reinit);
}

// Foreground waits for exit of the main persistent threads
// that are started here. The threads are created to manage
// UNIX domain client sockets for writing, reading and
// controlling the user space logger, and for any additional
// logging plugins like auditd and restart control. Additional
// transitory per-client threads are created for each reader.
int main(int argc, char *argv[]) {
    fdDmesg = open("/dev/kmsg", O_WRONLY);

    // issue reinit command. KISS argument parsing.
    if ((argc > 1) && argv[1] && !strcmp(argv[1], "--reinit")) {
        int sock = TEMP_FAILURE_RETRY(
            socket_local_client("logd",
                                ANDROID_SOCKET_NAMESPACE_RESERVED,
                                SOCK_STREAM));
        if (sock < 0) {
            return -errno;
        }
        static const char reinit[] = "reinit";
        ssize_t ret = TEMP_FAILURE_RETRY(write(sock, reinit, sizeof(reinit)));
        if (ret < 0) {
            return -errno;
        }
        struct pollfd p;
        memset(&p, 0, sizeof(p));
        p.fd = sock;
        p.events = POLLIN;
        ret = TEMP_FAILURE_RETRY(poll(&p, 1, 100));
        if (ret < 0) {
            return -errno;
        }
        if ((ret == 0) || !(p.revents & POLLIN)) {
            return -ETIME;
        }
        static const char success[] = "success";
        char buffer[sizeof(success) - 1];
        memset(buffer, 0, sizeof(buffer));
        ret = TEMP_FAILURE_RETRY(read(sock, buffer, sizeof(buffer)));
        if (ret < 0) {
            return -errno;
        }
        return strncmp(buffer, success, sizeof(success) - 1) != 0;
    }

    // Reinit Thread
    sem_init(&reinit, 0, 0);
    pthread_attr_t attr;
    if (!pthread_attr_init(&attr)) {
        struct sched_param param;

        memset(&param, 0, sizeof(param));
        pthread_attr_setschedparam(&attr, &param);
        pthread_attr_setschedpolicy(&attr, SCHED_BATCH);
        if (!pthread_attr_setdetachstate(&attr,
                                         PTHREAD_CREATE_DETACHED)) {
            pthread_t thread;
            reinit_running = true;
            if (pthread_create(&thread, &attr, reinit_thread_start, NULL)) {
                reinit_running = false;
            }
        }
        pthread_attr_destroy(&attr);
    }

    if (drop_privs() != 0) {
        return -1;
    }

    // Serves the purpose of managing the last logs times read on a
    // socket connection, and as a reader lock on a range of log
    // entries.

    LastLogTimes *times = new LastLogTimes();

    // LogBuffer is the object which is responsible for holding all
    // log entries.

    logBuf = new LogBuffer(times);

    signal(SIGHUP, reinit_signal_handler);

    {
        char property[PROPERTY_VALUE_MAX];
        property_get("ro.build.type", property, "");
        if (property_get_bool("logd.statistics",
                   !!strcmp(property, "user")
                && !property_get_bool("ro.config.low_ram", false))) {
            logBuf->enableStatistics();
        }
    }

    // LogReader listens on /dev/socket/logdr. When a client
    // connects, log entries in the LogBuffer are written to the client.

    LogReader *reader = new LogReader(logBuf);
    if (reader->startListener()) {
        exit(1);
    }

    // LogListener listens on /dev/socket/logdw for client
    // initiated log messages. New log entries are added to LogBuffer
    // and LogReader is notified to send updates to connected clients.

    LogListener *swl = new LogListener(logBuf, reader);
    // Backlog and /proc/sys/net/unix/max_dgram_qlen set to large value
    if (swl->startListener(300)) {
        exit(1);
    }

    // Command listener listens on /dev/socket/logd for incoming logd
    // administrative commands.

    CommandListener *cl = new CommandListener(logBuf, reader, swl);
    if (cl->startListener()) {
        exit(1);
    }

    // LogAudit listens on NETLINK_AUDIT socket for selinux
    // initiated log messages. New log entries are added to LogBuffer
    // and LogReader is notified to send updates to connected clients.

    bool auditd = property_get_bool("logd.auditd", true);

    if (auditd) {
        bool dmesg = property_get_bool("logd.auditd.dmesg", true);

        // failure is an option ... messages are in dmesg (required by standard)
        LogAudit *al = new LogAudit(logBuf, reader, dmesg ? fdDmesg : -1);

        int len = klogctl(KLOG_SIZE_BUFFER, NULL, 0);
        if (len > 0) {
            len++;
            char buf[len];

            int rc = klogctl(KLOG_READ_ALL, buf, len);

            buf[len - 1] = '\0';

            for(char *ptr, *tok = buf;
                    (rc >= 0) && ((tok = strtok_r(tok, "\r\n", &ptr)));
                    tok = NULL) {
                rc = al->log(tok);
            }
        }

        if (al->startListener()) {
            delete al;
        }
    }

    TEMP_FAILURE_RETRY(pause());

    exit(0);
}