summaryrefslogtreecommitdiffstats
blob: 8c27ff7958762d1a1c153cb14a9bbe24ab65500f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
#!/usr/bin/env python
# Copyright 2015, The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#     http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.

from __future__ import print_function
from sys import argv, exit, stderr
from argparse import ArgumentParser, FileType, Action
from os import fstat
from struct import pack
from hashlib import sha1

def filesize(f):
    if f is None:
        return 0
    try:
        return fstat(f.fileno()).st_size
    except OSError:
        return 0


def update_sha(sha, f):
    if f:
        sha.update(f.read())
        f.seek(0)
        sha.update(pack('I', filesize(f)))
    else:
        sha.update(pack('I', 0))


def pad_file(f, padding):
    pad = (padding - (f.tell() & (padding - 1))) & (padding - 1)
    f.write(pack(str(pad) + 'x'))


def write_header(args):
    BOOT_MAGIC = 'ANDROID!'.encode()
    args.output.write(pack('8s', BOOT_MAGIC))
    args.output.write(pack('8I',
        filesize(args.kernel),                          # size in bytes
        args.base + args.kernel_offset,                 # physical load addr
        filesize(args.ramdisk),                         # size in bytes
        args.base + args.ramdisk_offset,                # physical load addr
        filesize(args.second),                          # size in bytes
        args.base + args.second_offset,                 # physical load addr
        args.base + args.tags_offset,                   # physical addr for kernel tags
        args.pagesize))                                 # flash page size we assume
    args.output.write(pack('8x'))                       # future expansion: should be 0
    args.output.write(pack('16s', args.board.encode())) # asciiz product name
    args.output.write(pack('512s', args.cmdline[:512].encode()))

    sha = sha1()
    update_sha(sha, args.kernel)
    update_sha(sha, args.ramdisk)
    update_sha(sha, args.second)
    img_id = pack('32s', sha.digest())

    args.output.write(img_id)
    args.output.write(pack('1024s', args.cmdline[512:].encode()))
    pad_file(args.output, args.pagesize)
    return img_id


class ValidateStrLenAction(Action):
    def __init__(self, option_strings, dest, nargs=None, **kwargs):
        if 'maxlen' not in kwargs:
            raise ValueError('maxlen must be set')
        self.maxlen = int(kwargs['maxlen'])
        del kwargs['maxlen']
        super(ValidateStrLenAction, self).__init__(option_strings, dest, **kwargs)

    def __call__(self, parser, namespace, values, option_string=None):
        if len(values) > self.maxlen:
            raise ValueError('String argument too long: max {0:d}, got {1:d}'.
                format(self.maxlen, len(values)))
        setattr(namespace, self.dest, values)


def write_padded_file(f_out, f_in, padding):
    if f_in is None:
        return
    f_out.write(f_in.read())
    pad_file(f_out, padding)


def parse_cmdline():
    parser = ArgumentParser()
    parser.add_argument('--kernel', help='path to the kernel', type=FileType('rb'),
                        required=True)
    parser.add_argument('--ramdisk', help='path to the ramdisk', type=FileType('rb'))
    parser.add_argument('--second', help='path to the 2nd bootloader', type=FileType('rb'))
    parser.add_argument('--cmdline', help='extra arguments to be passed on the '
                        'kernel command line', default='', action=ValidateStrLenAction, maxlen=1536)
    parser.add_argument('--base', help='base address', type=int, default=0x10000000)
    parser.add_argument('----kernel_offset', help='kernel offset', type=int, default=0x00008000)
    parser.add_argument('--ramdisk_offset', help='ramdisk offset', type=int, default=0x01000000)
    parser.add_argument('--second_offset', help='2nd bootloader offset', type=int,
                        default=0x00f00000)
    parser.add_argument('--tags_offset', help='tags offset', type=int, default=0x00000100)
    parser.add_argument('--board', help='board name', default='', action=ValidateStrLenAction,
                        maxlen=16)
    parser.add_argument('--pagesize', help='page size', type=int,
                        choices=[2**i for i in range(11,15)], default=2048)
    parser.add_argument('--id', help='print the image ID on standard output',
                        action='store_true')
    parser.add_argument('-o', '--output', help='output file name', type=FileType('wb'),
                        required=True)
    return parser.parse_args()


def write_data(args):
    write_padded_file(args.output, args.kernel, args.pagesize)
    write_padded_file(args.output, args.ramdisk, args.pagesize)
    write_padded_file(args.output, args.second, args.pagesize)


def main():
    args = parse_cmdline()
    img_id = write_header(args)
    write_data(args)
    if args.id:
        print('0x' + ''.join('{:02x}'.format(ord(c)) for c in img_id))


if __name__ == '__main__':
    main()