1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
|
#!/usr/bin/env python
# Copyright 2015, The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
from __future__ import print_function
from sys import argv, exit, stderr
from argparse import ArgumentParser, FileType, Action
from os import fstat
from struct import pack
from hashlib import sha1
import sys
import re
def filesize(f):
if f is None:
return 0
try:
return fstat(f.fileno()).st_size
except OSError:
return 0
def update_sha(sha, f):
if f:
sha.update(f.read())
f.seek(0)
sha.update(pack('I', filesize(f)))
else:
sha.update(pack('I', 0))
def pad_file(f, padding):
pad = (padding - (f.tell() & (padding - 1))) & (padding - 1)
f.write(pack(str(pad) + 'x'))
def write_header(args):
BOOT_MAGIC = 'ANDROID!'.encode()
args.output.write(pack('8s', BOOT_MAGIC))
args.output.write(pack('10I',
filesize(args.kernel), # size in bytes
args.base + args.kernel_offset, # physical load addr
filesize(args.ramdisk), # size in bytes
args.base + args.ramdisk_offset, # physical load addr
filesize(args.second), # size in bytes
args.base + args.second_offset, # physical load addr
args.base + args.tags_offset, # physical addr for kernel tags
args.pagesize, # flash page size we assume
args.header_version, # version of bootimage header
(args.os_version << 11) | args.os_patch_level)) # os version and patch level
args.output.write(pack('16s', args.board.encode())) # asciiz product name
args.output.write(pack('512s', args.cmdline[:512].encode()))
sha = sha1()
update_sha(sha, args.kernel)
update_sha(sha, args.ramdisk)
update_sha(sha, args.second)
if args.header_version > 0:
update_sha(sha, args.recovery_dtbo)
img_id = pack('32s', sha.digest())
args.output.write(img_id)
args.output.write(pack('1024s', args.cmdline[512:].encode()))
if args.header_version > 0:
args.output.write(pack('I', filesize(args.recovery_dtbo))) # size in bytes
args.output.write(pack('Q', args.base + args.recovery_dtbo_offset)) # physical load addr
args.output.write(pack('I', args.output.tell() + 4)) # size of boot header
pad_file(args.output, args.pagesize)
return img_id
class ValidateStrLenAction(Action):
def __init__(self, option_strings, dest, nargs=None, **kwargs):
if 'maxlen' not in kwargs:
raise ValueError('maxlen must be set')
self.maxlen = int(kwargs['maxlen'])
del kwargs['maxlen']
super(ValidateStrLenAction, self).__init__(option_strings, dest, **kwargs)
def __call__(self, parser, namespace, values, option_string=None):
if len(values) > self.maxlen:
raise ValueError('String argument too long: max {0:d}, got {1:d}'.
format(self.maxlen, len(values)))
setattr(namespace, self.dest, values)
def write_padded_file(f_out, f_in, padding):
if f_in is None:
return
f_out.write(f_in.read())
pad_file(f_out, padding)
def parse_int(x):
return int(x, 0)
def parse_os_version(x):
match = re.search(r'^(\d{1,3})(?:\.(\d{1,3})(?:\.(\d{1,3}))?)?', x)
if match:
a = int(match.group(1))
b = c = 0
if match.lastindex >= 2:
b = int(match.group(2))
if match.lastindex == 3:
c = int(match.group(3))
# 7 bits allocated for each field
assert a < 128
assert b < 128
assert c < 128
return (a << 14) | (b << 7) | c
return 0
def parse_os_patch_level(x):
match = re.search(r'^(\d{4})-(\d{2})-(\d{2})', x)
if match:
y = int(match.group(1)) - 2000
m = int(match.group(2))
# 7 bits allocated for the year, 4 bits for the month
assert y >= 0 and y < 128
assert m > 0 and m <= 12
return (y << 4) | m
return 0
def parse_cmdline():
parser = ArgumentParser()
parser.add_argument('--kernel', help='path to the kernel', type=FileType('rb'),
required=True)
parser.add_argument('--ramdisk', help='path to the ramdisk', type=FileType('rb'))
parser.add_argument('--second', help='path to the 2nd bootloader', type=FileType('rb'))
parser.add_argument('--recovery_dtbo', help='path to the recovery DTBO', type=FileType('rb'))
parser.add_argument('--cmdline', help='extra arguments to be passed on the '
'kernel command line', default='', action=ValidateStrLenAction, maxlen=1536)
parser.add_argument('--base', help='base address', type=parse_int, default=0x10000000)
parser.add_argument('--kernel_offset', help='kernel offset', type=parse_int, default=0x00008000)
parser.add_argument('--ramdisk_offset', help='ramdisk offset', type=parse_int, default=0x01000000)
parser.add_argument('--second_offset', help='2nd bootloader offset', type=parse_int,
default=0x00f00000)
parser.add_argument('--recovery_dtbo_offset', help='recovery dtbo offset', type=parse_int,
default=0x0f000000)
parser.add_argument('--os_version', help='operating system version', type=parse_os_version,
default=0)
parser.add_argument('--os_patch_level', help='operating system patch level',
type=parse_os_patch_level, default=0)
parser.add_argument('--tags_offset', help='tags offset', type=parse_int, default=0x00000100)
parser.add_argument('--board', help='board name', default='', action=ValidateStrLenAction,
maxlen=16)
parser.add_argument('--pagesize', help='page size', type=parse_int,
choices=[2**i for i in range(11,15)], default=2048)
parser.add_argument('--id', help='print the image ID on standard output',
action='store_true')
parser.add_argument('--header_version', help='boot image header version', type=parse_int, default=0)
parser.add_argument('-o', '--output', help='output file name', type=FileType('wb'),
required=True)
return parser.parse_args()
def write_data(args):
write_padded_file(args.output, args.kernel, args.pagesize)
write_padded_file(args.output, args.ramdisk, args.pagesize)
write_padded_file(args.output, args.second, args.pagesize)
if args.header_version > 0:
write_padded_file(args.output, args.recovery_dtbo, args.pagesize)
def main():
args = parse_cmdline()
img_id = write_header(args)
write_data(args)
if args.id:
if isinstance(img_id, str):
# Python 2's struct.pack returns a string, but py3 returns bytes.
img_id = [ord(x) for x in img_id]
print('0x' + ''.join('{:02x}'.format(c) for c in img_id))
if __name__ == '__main__':
main()
|