1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
|
LOCAL_PATH:= $(call my-dir)
#######################################
# init.rc
include $(CLEAR_VARS)
LOCAL_MODULE := init.rc
LOCAL_SRC_FILES := $(LOCAL_MODULE)
LOCAL_MODULE_CLASS := ETC
LOCAL_MODULE_PATH := $(TARGET_ROOT_OUT)
include $(BUILD_PREBUILT)
#######################################
# init-debug.rc
include $(CLEAR_VARS)
LOCAL_MODULE := init-debug.rc
LOCAL_SRC_FILES := $(LOCAL_MODULE)
LOCAL_MODULE_CLASS := ETC
LOCAL_MODULE_TAGS := debug
LOCAL_MODULE_PATH := $(TARGET_OUT_ETC)/init
include $(BUILD_PREBUILT)
#######################################
# asan.options
ifneq ($(filter address,$(SANITIZE_TARGET)),)
include $(CLEAR_VARS)
LOCAL_MODULE := asan.options
LOCAL_MODULE_CLASS := ETC
LOCAL_SRC_FILES := $(LOCAL_MODULE)
LOCAL_MODULE_PATH := $(TARGET_OUT)
include $(BUILD_PREBUILT)
# ASAN extration.
ASAN_EXTRACT_FILES :=
ifeq ($(SANITIZE_TARGET_SYSTEM),true)
include $(CLEAR_VARS)
LOCAL_MODULE:= asan_extract
LOCAL_MODULE_TAGS := optional
LOCAL_MODULE_CLASS := EXECUTABLES
LOCAL_SRC_FILES := asan_extract.sh
LOCAL_INIT_RC := asan_extract.rc
# We need bzip2 on device for extraction.
LOCAL_REQUIRED_MODULES := bzip2
include $(BUILD_PREBUILT)
ASAN_EXTRACT_FILES := asan_extract
endif
endif
#######################################
# init.environ.rc
include $(CLEAR_VARS)
LOCAL_MODULE_CLASS := ETC
LOCAL_MODULE := init.environ.rc
LOCAL_MODULE_PATH := $(TARGET_ROOT_OUT)
EXPORT_GLOBAL_ASAN_OPTIONS :=
ifneq ($(filter address,$(SANITIZE_TARGET)),)
EXPORT_GLOBAL_ASAN_OPTIONS := export ASAN_OPTIONS include=/system/asan.options
LOCAL_REQUIRED_MODULES := asan.options $(ASAN_OPTIONS_FILES) $(ASAN_EXTRACT_FILES)
endif
EXPORT_GLOBAL_GCOV_OPTIONS :=
ifeq ($(NATIVE_COVERAGE),true)
EXPORT_GLOBAL_GCOV_OPTIONS := export GCOV_PREFIX /data/misc/gcov
endif
# Put it here instead of in init.rc module definition,
# because init.rc is conditionally included.
#
# create some directories (some are mount points) and symlinks
LOCAL_POST_INSTALL_CMD := mkdir -p $(addprefix $(TARGET_ROOT_OUT)/, \
sbin dev proc sys system data odm oem acct config storage mnt $(BOARD_ROOT_EXTRA_FOLDERS)); \
ln -sf /system/bin $(TARGET_ROOT_OUT)/bin; \
ln -sf /system/etc $(TARGET_ROOT_OUT)/etc; \
ln -sf /data/user_de/0/com.android.shell/files/bugreports $(TARGET_ROOT_OUT)/bugreports; \
ln -sf /sys/kernel/debug $(TARGET_ROOT_OUT)/d; \
ln -sf /storage/self/primary $(TARGET_ROOT_OUT)/sdcard
ifdef BOARD_USES_VENDORIMAGE
LOCAL_POST_INSTALL_CMD += ; mkdir -p $(TARGET_ROOT_OUT)/vendor
else
LOCAL_POST_INSTALL_CMD += ; ln -sf /system/vendor $(TARGET_ROOT_OUT)/vendor
endif
ifdef BOARD_USES_PRODUCTIMAGE
LOCAL_POST_INSTALL_CMD += ; mkdir -p $(TARGET_ROOT_OUT)/product
else
LOCAL_POST_INSTALL_CMD += ; ln -sf /system/product $(TARGET_ROOT_OUT)/product
endif
ifdef BOARD_USES_METADATA_PARTITION
LOCAL_POST_INSTALL_CMD += ; mkdir -p $(TARGET_ROOT_OUT)/metadata
endif
# For /odm partition.
LOCAL_POST_INSTALL_CMD += ; mkdir -p $(TARGET_ROOT_OUT)/odm
# For Treble Generic System Image (GSI), system-as-root GSI needs to work on
# both devices with and without /odm partition. Those symlinks are for devices
# without /odm partition. For devices with /odm partition, mount odm.img under
# /odm will hide those symlinks.
LOCAL_POST_INSTALL_CMD += ; ln -sf /vendor/odm/app $(TARGET_ROOT_OUT)/odm/app
LOCAL_POST_INSTALL_CMD += ; ln -sf /vendor/odm/bin $(TARGET_ROOT_OUT)/odm/bin
LOCAL_POST_INSTALL_CMD += ; ln -sf /vendor/odm/etc $(TARGET_ROOT_OUT)/odm/etc
LOCAL_POST_INSTALL_CMD += ; ln -sf /vendor/odm/firmware $(TARGET_ROOT_OUT)/odm/firmware
LOCAL_POST_INSTALL_CMD += ; ln -sf /vendor/odm/framework $(TARGET_ROOT_OUT)/odm/framework
LOCAL_POST_INSTALL_CMD += ; ln -sf /vendor/odm/lib $(TARGET_ROOT_OUT)/odm/lib
LOCAL_POST_INSTALL_CMD += ; ln -sf /vendor/odm/lib64 $(TARGET_ROOT_OUT)/odm/lib64
LOCAL_POST_INSTALL_CMD += ; ln -sf /vendor/odm/overlay $(TARGET_ROOT_OUT)/odm/overlay
LOCAL_POST_INSTALL_CMD += ; ln -sf /vendor/odm/priv-app $(TARGET_ROOT_OUT)/odm/priv-app
ifdef BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE
LOCAL_POST_INSTALL_CMD += ; mkdir -p $(TARGET_ROOT_OUT)/cache
else
LOCAL_POST_INSTALL_CMD += ; ln -sf /data/cache $(TARGET_ROOT_OUT)/cache
endif
ifdef BOARD_ROOT_EXTRA_SYMLINKS
# BOARD_ROOT_EXTRA_SYMLINKS is a list of <target>:<link_name>.
LOCAL_POST_INSTALL_CMD += $(foreach s, $(BOARD_ROOT_EXTRA_SYMLINKS),\
$(eval p := $(subst :,$(space),$(s)))\
; mkdir -p $(dir $(TARGET_ROOT_OUT)/$(word 2,$(p))) \
; ln -sf $(word 1,$(p)) $(TARGET_ROOT_OUT)/$(word 2,$(p)))
endif
# The A/B updater uses a top-level /postinstall directory to mount the new
# system before reboot.
ifeq ($(AB_OTA_UPDATER),true)
LOCAL_POST_INSTALL_CMD += ; mkdir -p $(TARGET_ROOT_OUT)/postinstall
endif
include $(BUILD_SYSTEM)/base_rules.mk
# Regenerate init.environ.rc if PRODUCT_BOOTCLASSPATH has changed.
bcp_md5 := $(word 1, $(shell echo $(PRODUCT_BOOTCLASSPATH) $(PRODUCT_SYSTEM_SERVER_CLASSPATH) | $(MD5SUM)))
bcp_dep := $(intermediates)/$(bcp_md5).bcp.dep
$(bcp_dep) :
$(hide) mkdir -p $(dir $@) && rm -rf $(dir $@)*.bcp.dep && touch $@
$(LOCAL_BUILT_MODULE): $(LOCAL_PATH)/init.environ.rc.in $(bcp_dep)
@echo "Generate: $< -> $@"
@mkdir -p $(dir $@)
$(hide) sed -e 's?%BOOTCLASSPATH%?$(PRODUCT_BOOTCLASSPATH)?g' $< >$@
$(hide) sed -i -e 's?%SYSTEMSERVERCLASSPATH%?$(PRODUCT_SYSTEM_SERVER_CLASSPATH)?g' $@
$(hide) sed -i -e 's?%EXPORT_GLOBAL_ASAN_OPTIONS%?$(EXPORT_GLOBAL_ASAN_OPTIONS)?g' $@
$(hide) sed -i -e 's?%EXPORT_GLOBAL_GCOV_OPTIONS%?$(EXPORT_GLOBAL_GCOV_OPTIONS)?g' $@
bcp_md5 :=
bcp_dep :=
# Append PLATFORM_VNDK_VERSION to base name.
define append_vndk_version
$(strip \
$(basename $(1)).$(PLATFORM_VNDK_VERSION)$(suffix $(1)) \
)
endef
# Update namespace configuration file with library lists and VNDK version
#
# $(1): Input source file (ld.config.txt)
# $(2): Output built module
# $(3): VNDK version suffix
# $(4): true if libz must be included in llndk not in vndk-sp
define update_and_install_ld_config
# If $(4) is true, move libz to llndk from vndk-sp.
$(if $(filter true,$(4)),\
$(eval llndk_libraries_list := $(LLNDK_LIBRARIES) libz) \
$(eval vndksp_libraries_list := $(filter-out libz,$(VNDK_SAMEPROCESS_LIBRARIES))),\
$(eval llndk_libraries_list := $(LLNDK_LIBRARIES)) \
$(eval vndksp_libraries_list := $(VNDK_SAMEPROCESS_LIBRARIES)))
llndk_libraries := $(call normalize-path-list,$(addsuffix .so,\
$(filter-out $(VNDK_PRIVATE_LIBRARIES),$(llndk_libraries_list))))
private_llndk_libraries := $(call normalize-path-list,$(addsuffix .so,\
$(filter $(VNDK_PRIVATE_LIBRARIES),$(llndk_libraries_list))))
vndk_sameprocess_libraries := $(call normalize-path-list,$(addsuffix .so,\
$(filter-out $(VNDK_PRIVATE_LIBRARIES),$(vndksp_libraries_list))))
vndk_core_libraries := $(call normalize-path-list,$(addsuffix .so,\
$(filter-out $(VNDK_PRIVATE_LIBRARIES),$(VNDK_CORE_LIBRARIES))))
sanitizer_runtime_libraries := $(call normalize-path-list,$(addsuffix .so,\
$(ADDRESS_SANITIZER_RUNTIME_LIBRARY) \
$(UBSAN_RUNTIME_LIBRARY) \
$(TSAN_RUNTIME_LIBRARY) \
$(2ND_ADDRESS_SANITIZER_RUNTIME_LIBRARY) \
$(2ND_UBSAN_RUNTIME_LIBRARY) \
$(2ND_TSAN_RUNTIME_LIBRARY)))
# If BOARD_VNDK_VERSION is not defined, VNDK version suffix will not be used.
vndk_version_suffix := $(if $(strip $(3)),-$(strip $(3)))
$(2): PRIVATE_LLNDK_LIBRARIES := $$(llndk_libraries)
$(2): PRIVATE_PRIVATE_LLNDK_LIBRARIES := $$(private_llndk_libraries)
$(2): PRIVATE_VNDK_SAMEPROCESS_LIBRARIES := $$(vndk_sameprocess_libraries)
$(2): PRIVATE_VNDK_CORE_LIBRARIES := $$(vndk_core_libraries)
$(2): PRIVATE_SANITIZER_RUNTIME_LIBRARIES := $$(sanitizer_runtime_libraries)
$(2): PRIVATE_VNDK_VERSION := $$(vndk_version_suffix)
$(2): $(1)
@echo "Generate: $$< -> $$@"
@mkdir -p $$(dir $$@)
$$(hide) sed -e 's?%LLNDK_LIBRARIES%?$$(PRIVATE_LLNDK_LIBRARIES)?g' $$< >$$@
$$(hide) sed -i -e 's?%PRIVATE_LLNDK_LIBRARIES%?$$(PRIVATE_PRIVATE_LLNDK_LIBRARIES)?g' $$@
$$(hide) sed -i -e 's?%VNDK_SAMEPROCESS_LIBRARIES%?$$(PRIVATE_VNDK_SAMEPROCESS_LIBRARIES)?g' $$@
$$(hide) sed -i -e 's?%VNDK_CORE_LIBRARIES%?$$(PRIVATE_VNDK_CORE_LIBRARIES)?g' $$@
$$(hide) sed -i -e 's?%SANITIZER_RUNTIME_LIBRARIES%?$$(PRIVATE_SANITIZER_RUNTIME_LIBRARIES)?g' $$@
$$(hide) sed -i -e 's?%VNDK_VER%?$$(PRIVATE_VNDK_VERSION)?g' $$@
llndk_libraries_list :=
vndksp_libraries_list :=
llndk_libraries :=
private_llndk_libraries :=
vndk_sameprocess_libraries :=
vndk_core_libraries :=
sanitizer_runtime_libraries :=
vndk_version_suffix :=
endef # update_and_install_ld_config
#######################################
# ld.config.txt selection variables
#
_enforce_vndk_at_runtime := false
ifdef BOARD_VNDK_VERSION
ifneq ($(BOARD_VNDK_RUNTIME_DISABLE),true)
_enforce_vndk_at_runtime := true
endif
endif
_enforce_vndk_lite_at_runtime := false
ifeq ($(_enforce_vndk_at_runtime),false)
ifeq ($(PRODUCT_TREBLE_LINKER_NAMESPACES)|$(SANITIZE_TARGET),true|)
_enforce_vndk_lite_at_runtime := true
endif
endif
#######################################
# ld.config.txt
#
# For VNDK enforced devices that have defined BOARD_VNDK_VERSION, use
# "ld.config.txt" as a source file. This configuration includes strict VNDK
# run-time restrictions for vendor process.
#
# Other treblized devices, that have not defined BOARD_VNDK_VERSION or that
# have set BOARD_VNDK_RUNTIME_DISABLE to true, use "ld.config.vndk_lite.txt"
# as a source file. This configuration does not have strict VNDK run-time
# restrictions.
#
# If the device is not treblized, use "ld.config.legacy.txt" for legacy
# namespace configuration.
#
include $(CLEAR_VARS)
LOCAL_MODULE := ld.config.txt
LOCAL_MODULE_CLASS := ETC
LOCAL_MODULE_PATH := $(TARGET_OUT_ETC)
ifeq ($(_enforce_vndk_at_runtime),true)
# for VNDK enforced devices
LOCAL_MODULE_STEM := $(call append_vndk_version,$(LOCAL_MODULE))
include $(BUILD_SYSTEM)/base_rules.mk
$(eval $(call update_and_install_ld_config,\
$(LOCAL_PATH)/etc/ld.config.txt,\
$(LOCAL_BUILT_MODULE),\
$(PLATFORM_VNDK_VERSION)))
else ifeq ($(_enforce_vndk_lite_at_runtime),true)
# for treblized but VNDK lightly enforced devices
LOCAL_MODULE_STEM := ld.config.vndk_lite.txt
include $(BUILD_SYSTEM)/base_rules.mk
$(eval $(call update_and_install_ld_config,\
$(LOCAL_PATH)/etc/ld.config.vndk_lite.txt,\
$(LOCAL_BUILT_MODULE),\
$(PLATFORM_VNDK_VERSION),\
true))
else
# for legacy non-treblized devices
LOCAL_MODULE_STEM := $(LOCAL_MODULE)
LOCAL_SRC_FILES := etc/ld.config.legacy.txt
include $(BUILD_PREBUILT)
endif # ifeq ($(_enforce_vndk_at_runtime),true)
#######################################
# ld.config.vndk_lite.txt
#
# This module is only for GSI.
#
ifeq ($(_enforce_vndk_lite_at_runtime),false)
include $(CLEAR_VARS)
LOCAL_MODULE := ld.config.vndk_lite.txt
LOCAL_MODULE_CLASS := ETC
LOCAL_MODULE_PATH := $(TARGET_OUT_ETC)
LOCAL_MODULE_STEM := $(LOCAL_MODULE)
include $(BUILD_SYSTEM)/base_rules.mk
$(eval $(call update_and_install_ld_config,\
$(LOCAL_PATH)/etc/ld.config.vndk_lite.txt,\
$(LOCAL_BUILT_MODULE),\
$(PLATFORM_VNDK_VERSION),\
true))
endif # ifeq ($(_enforce_vndk_lite_at_runtime),false)
_enforce_vndk_at_runtime :=
_enforce_vndk_lite_at_runtime :=
#######################################
# llndk.libraries.txt
include $(CLEAR_VARS)
LOCAL_MODULE := llndk.libraries.txt
LOCAL_MODULE_CLASS := ETC
LOCAL_MODULE_PATH := $(TARGET_OUT_ETC)
LOCAL_MODULE_STEM := $(call append_vndk_version,$(LOCAL_MODULE))
include $(BUILD_SYSTEM)/base_rules.mk
$(LOCAL_BUILT_MODULE): PRIVATE_LLNDK_LIBRARIES := $(LLNDK_LIBRARIES)
$(LOCAL_BUILT_MODULE):
@echo "Generate: $@"
@mkdir -p $(dir $@)
$(hide) echo -n > $@
$(hide) $(foreach lib,$(PRIVATE_LLNDK_LIBRARIES), \
echo $(lib).so >> $@;)
#######################################
# vndksp.libraries.txt
include $(CLEAR_VARS)
LOCAL_MODULE := vndksp.libraries.txt
LOCAL_MODULE_CLASS := ETC
LOCAL_MODULE_PATH := $(TARGET_OUT_ETC)
LOCAL_MODULE_STEM := $(call append_vndk_version,$(LOCAL_MODULE))
include $(BUILD_SYSTEM)/base_rules.mk
$(LOCAL_BUILT_MODULE): PRIVATE_VNDK_SAMEPROCESS_LIBRARIES := $(VNDK_SAMEPROCESS_LIBRARIES)
$(LOCAL_BUILT_MODULE):
@echo "Generate: $@"
@mkdir -p $(dir $@)
$(hide) echo -n > $@
$(hide) $(foreach lib,$(PRIVATE_VNDK_SAMEPROCESS_LIBRARIES), \
echo $(lib).so >> $@;)
|