blob: 5e6a3c0a162b59af68d73e0c51ac8986b505ea5d (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
|
# Copyright 2016 The Android Open Source Project
LOCAL_PATH := $(call my-dir)
LIBSTORAGED_SHARED_LIBRARIES := \
libbinder \
libbase \
libutils \
libcutils \
liblog \
libsysutils \
libpackagelistparser \
libbatteryservice \
include $(CLEAR_VARS)
LOCAL_SRC_FILES := \
storaged.cpp \
storaged_info.cpp \
storaged_service.cpp \
storaged_utils.cpp \
storaged_uid_monitor.cpp \
EventLogTags.logtags
LOCAL_MODULE := libstoraged
LOCAL_CFLAGS := -Werror
LOCAL_C_INCLUDES := $(LOCAL_PATH)/include external/googletest/googletest/include
LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include
LOCAL_SHARED_LIBRARIES := $(LIBSTORAGED_SHARED_LIBRARIES)
include $(BUILD_STATIC_LIBRARY)
include $(CLEAR_VARS)
LOCAL_MODULE := storaged
LOCAL_INIT_RC := storaged.rc
LOCAL_SRC_FILES := main.cpp
# libstoraged is an internal static library, only main.cpp and storaged_test.cpp should be using it
LOCAL_STATIC_LIBRARIES := libstoraged
LOCAL_SHARED_LIBRARIES := $(LIBSTORAGED_SHARED_LIBRARIES)
LOCAL_CFLAGS := -Wall -Werror -Wno-unused-parameter
LOCAL_C_INCLUDES := external/googletest/googletest/include
include $(BUILD_EXECUTABLE)
include $(call first-makefiles-under,$(LOCAL_PATH))
|