summaryrefslogtreecommitdiffstats
blob: 0e8b574e8bb0937afce5381f20a03f992cc43766 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
# Copyright 2016 The Android Open Source Project

LOCAL_PATH := $(call my-dir)

LIBSTORAGED_SHARED_LIBRARIES := libbinder libbase libutils libcutils liblog libsysutils libcap libpackagelistparser

include $(CLEAR_VARS)

LOCAL_SRC_FILES := storaged.cpp \
                  storaged_service.cpp \
                  storaged_utils.cpp \
                  storaged_uid_monitor.cpp \
                  EventLogTags.logtags

LOCAL_MODULE := libstoraged
LOCAL_CFLAGS := -Werror
LOCAL_C_INCLUDES := $(LOCAL_PATH)/include external/googletest/googletest/include
LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include
LOCAL_SHARED_LIBRARIES := $(LIBSTORAGED_SHARED_LIBRARIES)

include $(BUILD_STATIC_LIBRARY)

include $(CLEAR_VARS)

LOCAL_MODULE := storaged
LOCAL_INIT_RC := storaged.rc
LOCAL_SRC_FILES := main.cpp
# libstoraged is an internal static library, only main.cpp and storaged_test.cpp should be using it
LOCAL_STATIC_LIBRARIES := libstoraged
LOCAL_SHARED_LIBRARIES := $(LIBSTORAGED_SHARED_LIBRARIES)
LOCAL_CFLAGS := -Wall -Werror -Wno-unused-parameter
LOCAL_C_INCLUDES := external/googletest/googletest/include

include $(BUILD_EXECUTABLE)

include $(call first-makefiles-under,$(LOCAL_PATH))