1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#define LOG_TAG "storaged"
#define KLOG_LEVEL 6
#include <fcntl.h>
#include <getopt.h>
#include <pthread.h>
#include <stdio.h>
#include <sys/capability.h>
#include <sys/prctl.h>
#include <sys/resource.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <vector>
#include <android-base/macros.h>
#include <android-base/logging.h>
#include <android-base/stringprintf.h>
#include <binder/ProcessState.h>
#include <binder/IServiceManager.h>
#include <binder/IPCThreadState.h>
#include <cutils/android_get_control_file.h>
#include <cutils/sched_policy.h>
#include <private/android_filesystem_config.h>
#include <storaged.h>
#include <storaged_service.h>
#include <storaged_utils.h>
sp<storaged_t> storaged;
// Function of storaged's main thread
void* storaged_main(void* /* unused */) {
storaged = new storaged_t();
storaged->init_battery_service();
storaged->report_storage_info();
LOG_TO(SYSTEM, INFO) << "storaged: Start";
for (;;) {
storaged->event_checked();
storaged->pause();
}
return NULL;
}
static void help_message(void) {
printf("usage: storaged [OPTION]\n");
printf(" -u --uid Dump uid I/O usage to stdout\n");
printf(" -s --start Start storaged (default)\n");
fflush(stdout);
}
int main(int argc, char** argv) {
int flag_main_service = 0;
int flag_dump_uid = 0;
int opt;
for (;;) {
int opt_idx = 0;
static struct option long_options[] = {
{"start", no_argument, 0, 's'},
{"kill", no_argument, 0, 'k'},
{"uid", no_argument, 0, 'u'},
{"help", no_argument, 0, 'h'}
};
opt = getopt_long(argc, argv, ":skdhu0", long_options, &opt_idx);
if (opt == -1) {
break;
}
switch (opt) {
case 's':
flag_main_service = 1;
break;
case 'u':
flag_dump_uid = 1;
break;
case 'h':
help_message();
return 0;
case '?':
default:
fprintf(stderr, "no supported option\n");
help_message();
return -1;
}
}
if (argc == 1) {
flag_main_service = 1;
}
if (flag_main_service && flag_dump_uid) {
fprintf(stderr, "Invalid arguments. Option \"start\" and \"dump\" cannot be used together.\n");
help_message();
return -1;
}
if (flag_main_service) { // start main thread
// Start the main thread of storaged
pthread_t storaged_main_thread;
errno = pthread_create(&storaged_main_thread, NULL, storaged_main, NULL);
if (errno != 0) {
PLOG_TO(SYSTEM, ERROR) << "Failed to create main thread";
return -1;
}
defaultServiceManager()->addService(String16("storaged"), new Storaged());
android::ProcessState::self()->startThreadPool();
IPCThreadState::self()->joinThreadPool();
pthread_join(storaged_main_thread, NULL);
return 0;
}
if (flag_dump_uid) {
sp<IStoraged> storaged_service = get_storaged_service();
if (storaged_service == NULL) {
fprintf(stderr, "Cannot find storaged service.\nMaybe run storaged --start first?\n");
return -1;
}
std::vector<struct uid_info> res = storaged_service->dump_uids(NULL);
if (res.size() == 0) {
fprintf(stderr, "UID I/O is not readable in this version of kernel.\n");
return 0;
}
sort_running_uids_info(res);
log_console_running_uids_info(res);
return 0;
}
return 0;
}
|