1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <stdint.h>
#include <vector>
#include <android-base/parseint.h>
#include <android-base/parsedouble.h>
#include <binder/IBinder.h>
#include <binder/IInterface.h>
#include <binder/IPCThreadState.h>
#include <binder/IServiceManager.h>
#include <binder/PermissionCache.h>
#include <private/android_filesystem_config.h>
#include <storaged.h>
#include <storaged_service.h>
using namespace android::base;
extern storaged_t storaged;
std::vector<struct uid_info> BpStoraged::dump_uids(const char* /*option*/) {
Parcel data, reply;
data.writeInterfaceToken(IStoraged::getInterfaceDescriptor());
remote()->transact(DUMPUIDS, data, &reply);
uint32_t res_size = reply.readInt32();
std::vector<struct uid_info> res(res_size);
for (auto&& uid : res) {
uid.uid = reply.readInt32();
uid.name = reply.readCString();
reply.read(&uid.io, sizeof(uid.io));
}
return res;
}
IMPLEMENT_META_INTERFACE(Storaged, "Storaged");
status_t BnStoraged::onTransact(uint32_t code, const Parcel& data, Parcel* reply, uint32_t flags) {
switch(code) {
case DUMPUIDS: {
if (!data.checkInterface(this))
return BAD_TYPE;
std::vector<struct uid_info> res = dump_uids(NULL);
reply->writeInt32(res.size());
for (auto uid : res) {
reply->writeInt32(uid.uid);
reply->writeCString(uid.name.c_str());
reply->write(&uid.io, sizeof(uid.io));
}
return NO_ERROR;
}
break;
default:
return BBinder::onTransact(code, data, reply, flags);
}
}
std::vector<struct uid_info> Storaged::dump_uids(const char* /* option */) {
std::vector<struct uid_info> uids_v;
std::unordered_map<uint32_t, struct uid_info> uids_m = storaged.get_uids();
for (const auto& it : uids_m) {
uids_v.push_back(it.second);
}
return uids_v;
}
status_t Storaged::dump(int fd, const Vector<String16>& args) {
IPCThreadState* self = IPCThreadState::self();
const int pid = self->getCallingPid();
const int uid = self->getCallingUid();
if ((uid != AID_SHELL) &&
!PermissionCache::checkPermission(
String16("android.permission.DUMP"), pid, uid)) {
return PERMISSION_DENIED;
}
double hours = 0;
int time_window = 0;
uint64_t threshold = 0;
bool force_report = false;
for (size_t i = 0; i < args.size(); i++) {
const auto& arg = args[i];
if (arg == String16("--hours")) {
if (++i >= args.size())
break;
if(!ParseDouble(String8(args[i]).c_str(), &hours))
return BAD_VALUE;
continue;
}
if (arg == String16("--time_window")) {
if (++i >= args.size())
break;
if(!ParseInt(String8(args[i]).c_str(), &time_window))
return BAD_VALUE;
continue;
}
if (arg == String16("--threshold")) {
if (++i >= args.size())
break;
if(!ParseUint(String8(args[i]).c_str(), &threshold))
return BAD_VALUE;
continue;
}
if (arg == String16("--force")) {
force_report = true;
continue;
}
}
uint64_t last_ts = 0;
const std::map<uint64_t, struct uid_records>& records =
storaged.get_uid_records(hours, threshold, force_report);
for (const auto& it : records) {
if (last_ts != it.second.start_ts) {
dprintf(fd, "%llu", (unsigned long long)it.second.start_ts);
}
dprintf(fd, ",%llu\n", (unsigned long long)it.first);
last_ts = it.first;
for (const auto& record : it.second.entries) {
dprintf(fd, "%s %ju %ju %ju %ju %ju %ju %ju %ju\n",
record.name.c_str(),
record.ios.bytes[READ][FOREGROUND][CHARGER_OFF],
record.ios.bytes[WRITE][FOREGROUND][CHARGER_OFF],
record.ios.bytes[READ][BACKGROUND][CHARGER_OFF],
record.ios.bytes[WRITE][BACKGROUND][CHARGER_OFF],
record.ios.bytes[READ][FOREGROUND][CHARGER_ON],
record.ios.bytes[WRITE][FOREGROUND][CHARGER_ON],
record.ios.bytes[READ][BACKGROUND][CHARGER_ON],
record.ios.bytes[WRITE][BACKGROUND][CHARGER_ON]);
}
}
if (time_window) {
storaged.update_uid_io_interval(time_window);
}
return NO_ERROR;
}
sp<IStoraged> get_storaged_service() {
sp<IServiceManager> sm = defaultServiceManager();
if (sm == NULL) return NULL;
sp<IBinder> binder = sm->getService(String16("storaged"));
if (binder == NULL) return NULL;
sp<IStoraged> storaged = interface_cast<IStoraged>(binder);
return storaged;
}
|