1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#define LOG_TAG "storaged"
#include <stdint.h>
#include <time.h>
#include <string>
#include <sstream>
#include <unordered_map>
#include <android-base/file.h>
#include <android-base/logging.h>
#include <android-base/macros.h>
#include <android-base/stringprintf.h>
#include <log/log_event_list.h>
#include <packagelistparser/packagelistparser.h>
#include "storaged.h"
#include "storaged_uid_monitor.h"
using namespace android;
using namespace android::base;
static bool packagelist_parse_cb(pkg_info* info, void* userdata)
{
std::unordered_map<uint32_t, struct uid_info>* uids =
reinterpret_cast<std::unordered_map<uint32_t, struct uid_info>*>(userdata);
if (uids->find(info->uid) != uids->end()) {
(*uids)[info->uid].name = info->name;
}
packagelist_free(info);
return true;
}
std::unordered_map<uint32_t, struct uid_info> uid_monitor::get_uid_io_stats()
{
std::unique_ptr<lock_t> lock(new lock_t(&um_lock));
return get_uid_io_stats_locked();
};
std::unordered_map<uint32_t, struct uid_info> uid_monitor::get_uid_io_stats_locked()
{
std::unordered_map<uint32_t, struct uid_info> uid_io_stats;
std::string buffer;
if (!android::base::ReadFileToString(UID_IO_STATS_PATH, &buffer)) {
PLOG_TO(SYSTEM, ERROR) << UID_IO_STATS_PATH << ": ReadFileToString failed";
return uid_io_stats;
}
std::stringstream ss(buffer);
struct uid_info u;
bool refresh_uid = false;
while (ss >> u.uid) {
ss >> u.io[FOREGROUND].rchar >> u.io[FOREGROUND].wchar
>> u.io[FOREGROUND].read_bytes >> u.io[FOREGROUND].write_bytes
>> u.io[BACKGROUND].rchar >> u.io[BACKGROUND].wchar
>> u.io[BACKGROUND].read_bytes >> u.io[BACKGROUND].write_bytes;
if (!ss.good()) {
ss.clear(std::ios_base::badbit);
break;
}
if (last_uid_io_stats.find(u.uid) == last_uid_io_stats.end()) {
refresh_uid = true;
u.name = std::to_string(u.uid);
} else {
u.name = last_uid_io_stats[u.uid].name;
}
uid_io_stats[u.uid] = u;
}
if (!ss.eof() || ss.bad()) {
uid_io_stats.clear();
LOG_TO(SYSTEM, ERROR) << "read UID IO stats failed";
}
if (refresh_uid) {
packagelist_parse(packagelist_parse_cb, &uid_io_stats);
}
return uid_io_stats;
}
static const int MAX_UID_RECORDS_SIZE = 1000 * 48; // 1000 uids in 48 hours
static inline int records_size(
const std::map<uint64_t, std::vector<struct uid_record>>& records)
{
int count = 0;
for (auto const& it : records) {
count += it.second.size();
}
return count;
}
static struct uid_io_usage zero_io_usage;
void uid_monitor::add_records_locked(uint64_t curr_ts)
{
// remove records more than 5 days old
if (curr_ts > 5 * DAY_TO_SEC) {
auto it = records.lower_bound(curr_ts - 5 * DAY_TO_SEC);
records.erase(records.begin(), it);
}
std::vector<struct uid_record> new_records;
for (const auto& p : curr_io_stats) {
struct uid_record record = {};
record.name = p.first;
record.ios = p.second;
if (memcmp(&record.ios, &zero_io_usage, sizeof(struct uid_io_usage))) {
new_records.push_back(record);
}
}
curr_io_stats.clear();
if (new_records.empty())
return;
// make some room for new records
int overflow = records_size(records) +
new_records.size() - MAX_UID_RECORDS_SIZE;
while (overflow > 0 && records.size() > 0) {
overflow -= records[0].size();
records.erase(records.begin());
}
records[curr_ts].insert(records[curr_ts].end(),
new_records.begin(), new_records.end());
}
std::map<uint64_t, std::vector<struct uid_record>> uid_monitor::dump(
int hours, uint64_t threshold, bool force_report)
{
if (force_report) {
report();
}
std::unique_ptr<lock_t> lock(new lock_t(&um_lock));
std::map<uint64_t, std::vector<struct uid_record>> dump_records;
uint64_t first_ts = 0;
if (hours != 0) {
first_ts = time(NULL) - (uint64_t)hours * HOUR_TO_SEC;
}
for (auto it = records.lower_bound(first_ts); it != records.end(); ++it) {
const std::vector<struct uid_record>& recs = it->second;
std::vector<struct uid_record> filtered;
for (const auto& rec : recs) {
if (rec.ios.bytes[READ][FOREGROUND][CHARGER_ON] +
rec.ios.bytes[READ][FOREGROUND][CHARGER_OFF] +
rec.ios.bytes[READ][BACKGROUND][CHARGER_ON] +
rec.ios.bytes[READ][BACKGROUND][CHARGER_OFF] +
rec.ios.bytes[WRITE][FOREGROUND][CHARGER_ON] +
rec.ios.bytes[WRITE][FOREGROUND][CHARGER_OFF] +
rec.ios.bytes[WRITE][BACKGROUND][CHARGER_ON] +
rec.ios.bytes[WRITE][BACKGROUND][CHARGER_OFF] > threshold) {
filtered.push_back(rec);
}
}
dump_records.insert(
std::pair<uint64_t, std::vector<struct uid_record>>(it->first, filtered));
}
return dump_records;
}
void uid_monitor::update_curr_io_stats_locked()
{
std::unordered_map<uint32_t, struct uid_info> uid_io_stats =
get_uid_io_stats_locked();
if (uid_io_stats.empty()) {
return;
}
for (const auto& it : uid_io_stats) {
const struct uid_info& uid = it.second;
if (curr_io_stats.find(uid.name) == curr_io_stats.end()) {
curr_io_stats[uid.name] = {};
}
struct uid_io_usage& usage = curr_io_stats[uid.name];
usage.bytes[READ][FOREGROUND][charger_stat] +=
uid.io[FOREGROUND].read_bytes -
last_uid_io_stats[uid.uid].io[FOREGROUND].read_bytes;
usage.bytes[READ][BACKGROUND][charger_stat] +=
uid.io[BACKGROUND].read_bytes -
last_uid_io_stats[uid.uid].io[BACKGROUND].read_bytes;
usage.bytes[WRITE][FOREGROUND][charger_stat] +=
uid.io[FOREGROUND].write_bytes -
last_uid_io_stats[uid.uid].io[FOREGROUND].write_bytes;
usage.bytes[WRITE][BACKGROUND][charger_stat] +=
uid.io[BACKGROUND].write_bytes -
last_uid_io_stats[uid.uid].io[BACKGROUND].write_bytes;;
}
last_uid_io_stats = uid_io_stats;
}
void uid_monitor::report()
{
std::unique_ptr<lock_t> lock(new lock_t(&um_lock));
update_curr_io_stats_locked();
add_records_locked(time(NULL));
}
void uid_monitor::set_charger_state(charger_stat_t stat)
{
std::unique_ptr<lock_t> lock(new lock_t(&um_lock));
if (charger_stat == stat) {
return;
}
update_curr_io_stats_locked();
charger_stat = stat;
}
void uid_monitor::init(charger_stat_t stat)
{
charger_stat = stat;
last_uid_io_stats = get_uid_io_stats();
}
uid_monitor::uid_monitor()
{
sem_init(&um_lock, 0, 1);
}
uid_monitor::~uid_monitor()
{
sem_destroy(&um_lock);
}
|