1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <deque>
#include <fcntl.h>
#include <random>
#include <string.h>
#include <stdio.h>
#include <sys/stat.h>
#include <unistd.h>
#include <gtest/gtest.h>
#include <storaged.h> // data structures
#include <storaged_utils.h> // functions to test
#define MMC_DISK_STATS_PATH "/sys/block/mmcblk0/stat"
#define SDA_DISK_STATS_PATH "/sys/block/sda/stat"
#define EMMC_EXT_CSD_PATH "/d/mmc0/mmc0:0001/ext_csd"
static void pause(uint32_t sec) {
const char* path = "/cache/test";
int fd = open(path, O_WRONLY | O_CREAT, 0600);
ASSERT_LT(-1, fd);
char buffer[2048];
memset(buffer, 1, sizeof(buffer));
int loop_size = 100;
for (int i = 0; i < loop_size; ++i) {
ASSERT_EQ(2048, write(fd, buffer, sizeof(buffer)));
}
fsync(fd);
close(fd);
fd = open(path, O_RDONLY);
ASSERT_LT(-1, fd);
for (int i = 0; i < loop_size; ++i) {
ASSERT_EQ(2048, read(fd, buffer, sizeof(buffer)));
}
close(fd);
sleep(sec);
}
// the return values of the tested functions should be the expected ones
const char* DISK_STATS_PATH;
TEST(storaged_test, retvals) {
struct disk_stats stats;
struct emmc_info info;
memset(&stats, 0, sizeof(struct disk_stats));
memset(&info, 0, sizeof(struct emmc_info));
int emmc_fd = open(EMMC_EXT_CSD_PATH, O_RDONLY);
if (emmc_fd >= 0) {
EXPECT_TRUE(parse_emmc_ecsd(emmc_fd, &info));
}
if (access(MMC_DISK_STATS_PATH, R_OK) >= 0) {
DISK_STATS_PATH = MMC_DISK_STATS_PATH;
} else if (access(SDA_DISK_STATS_PATH, R_OK) >= 0) {
DISK_STATS_PATH = SDA_DISK_STATS_PATH;
} else {
return;
}
EXPECT_TRUE(parse_disk_stats(DISK_STATS_PATH, &stats));
struct disk_stats old_stats;
memset(&old_stats, 0, sizeof(struct disk_stats));
old_stats = stats;
const char wrong_path[] = "/this/is/wrong";
EXPECT_FALSE(parse_disk_stats(wrong_path, &stats));
// reading a wrong path should not damage the output structure
EXPECT_EQ(0, memcmp(&stats, &old_stats, sizeof(disk_stats)));
}
TEST(storaged_test, disk_stats) {
struct disk_stats stats;
memset(&stats, 0, sizeof(struct disk_stats));
ASSERT_TRUE(parse_disk_stats(DISK_STATS_PATH, &stats));
// every entry of stats (except io_in_flight) should all be greater than 0
for (uint i = 0; i < DISK_STATS_SIZE; ++i) {
if (i == 8) continue; // skip io_in_flight which can be 0
EXPECT_LT((uint64_t)0, *((uint64_t*)&stats + i));
}
// accumulation of the increments should be the same with the overall increment
struct disk_stats base, tmp, curr, acc, inc[5];
memset(&base, 0, sizeof(struct disk_stats));
memset(&tmp, 0, sizeof(struct disk_stats));
memset(&acc, 0, sizeof(struct disk_stats));
for (uint i = 0; i < 5; ++i) {
ASSERT_TRUE(parse_disk_stats(DISK_STATS_PATH, &curr));
if (i == 0) {
base = curr;
tmp = curr;
sleep(5);
continue;
}
inc[i] = get_inc_disk_stats(&tmp, &curr);
add_disk_stats(&inc[i], &acc);
tmp = curr;
pause(5);
}
struct disk_stats overall_inc;
memset(&overall_inc, 0, sizeof(disk_stats));
overall_inc= get_inc_disk_stats(&base, &curr);
for (uint i = 0; i < DISK_STATS_SIZE; ++i) {
if (i == 8) continue; // skip io_in_flight which can be 0
EXPECT_EQ(*((uint64_t*)&overall_inc + i), *((uint64_t*)&acc + i));
}
}
TEST(storaged_test, emmc_info) {
struct emmc_info info, void_info;
memset(&info, 0, sizeof(struct emmc_info));
memset(&void_info, 0, sizeof(struct emmc_info));
if (access(EMMC_EXT_CSD_PATH, R_OK) >= 0) {
int emmc_fd = open(EMMC_EXT_CSD_PATH, O_RDONLY);
ASSERT_GE(emmc_fd, 0);
ASSERT_TRUE(parse_emmc_ecsd(emmc_fd, &info));
// parse_emmc_ecsd() should put something in info.
EXPECT_NE(0, memcmp(&void_info, &info, sizeof(struct emmc_info)));
}
}
static double mean(std::deque<uint32_t> nums) {
double sum = 0.0;
for (uint32_t i : nums) {
sum += i;
}
return sum / nums.size();
}
static double standard_deviation(std::deque<uint32_t> nums) {
double sum = 0.0;
double avg = mean(nums);
for (uint32_t i : nums) {
sum += ((double)i - avg) * ((double)i - avg);
}
return sqrt(sum / nums.size());
}
TEST(storaged_test, stream_stats) {
// 100 random numbers
std::vector<uint32_t> data = {8147,9058,1270,9134,6324,975,2785,5469,9575,9649,1576,9706,9572,4854,8003,1419,4218,9157,7922,9595,6557,357,8491,9340,6787,7577,7431,3922,6555,1712,7060,318,2769,462,971,8235,6948,3171,9502,344,4387,3816,7655,7952,1869,4898,4456,6463,7094,7547,2760,6797,6551,1626,1190,4984,9597,3404,5853,2238,7513,2551,5060,6991,8909,9593,5472,1386,1493,2575,8407,2543,8143,2435,9293,3500,1966,2511,6160,4733,3517,8308,5853,5497,9172,2858,7572,7537,3804,5678,759,540,5308,7792,9340,1299,5688,4694,119,3371};
std::deque<uint32_t> test_data;
stream_stats sstats;
for (uint32_t i : data) {
test_data.push_back(i);
sstats.add(i);
EXPECT_EQ((int)standard_deviation(test_data), (int)sstats.get_std());
EXPECT_EQ((int)mean(test_data), (int)sstats.get_mean());
}
for (uint32_t i : data) {
test_data.pop_front();
sstats.evict(i);
EXPECT_EQ((int)standard_deviation(test_data), (int)sstats.get_std());
EXPECT_EQ((int)mean(test_data), (int)sstats.get_mean());
}
// some real data
std::vector<uint32_t> another_data = {113875,81620,103145,28327,86855,207414,96526,52567,28553,250311};
test_data.clear();
uint32_t window_size = 2;
uint32_t idx;
stream_stats sstats1;
for (idx = 0; idx < window_size; ++idx) {
test_data.push_back(another_data[idx]);
sstats1.add(another_data[idx]);
}
EXPECT_EQ((int)standard_deviation(test_data), (int)sstats1.get_std());
EXPECT_EQ((int)mean(test_data), (int)sstats1.get_mean());
for (;idx < another_data.size(); ++idx) {
test_data.pop_front();
sstats1.evict(another_data[idx - window_size]);
test_data.push_back(another_data[idx]);
sstats1.add(another_data[idx]);
EXPECT_EQ((int)standard_deviation(test_data), (int)sstats1.get_std());
EXPECT_EQ((int)mean(test_data), (int)sstats1.get_mean());
}
}
static struct disk_perf disk_perf_multiply(struct disk_perf perf, double mul) {
struct disk_perf retval;
retval.read_perf = (double)perf.read_perf * mul;
retval.read_ios = (double)perf.read_ios * mul;
retval.write_perf = (double)perf.write_perf * mul;
retval.write_ios = (double)perf.write_ios * mul;
retval.queue = (double)perf.queue * mul;
return retval;
}
static struct disk_stats disk_stats_add(struct disk_stats stats1, struct disk_stats stats2) {
struct disk_stats retval;
retval.read_ios = stats1.read_ios + stats2.read_ios;
retval.read_merges = stats1.read_merges + stats2.read_merges;
retval.read_sectors = stats1.read_sectors + stats2.read_sectors;
retval.read_ticks = stats1.read_ticks + stats2.read_ticks;
retval.write_ios = stats1.write_ios + stats2.write_ios;
retval.write_merges = stats1.write_merges + stats2.write_merges;
retval.write_sectors = stats1.write_sectors + stats2.write_sectors;
retval.write_ticks = stats1.write_ticks + stats2.write_ticks;
retval.io_in_flight = stats1.io_in_flight + stats2.io_in_flight;
retval.io_ticks = stats1.io_ticks + stats2.io_ticks;
retval.io_in_queue = stats1.io_in_queue + stats2.io_in_queue;
retval.end_time = stats1.end_time + stats2.end_time;
return retval;
}
TEST(storaged_test, disk_stats_monitor) {
// asserting that there is one file for diskstats
ASSERT_TRUE(access(MMC_DISK_STATS_PATH, R_OK) >= 0 || access(SDA_DISK_STATS_PATH, R_OK) >= 0);
// testing if detect() will return the right value
disk_stats_monitor dsm_detect;
// feed monitor with constant perf data for io perf baseline
// using constant perf is reasonable since the functionality of stream_stats
// has already been tested
struct disk_perf norm_perf = {
.read_perf = 10 * 1024,
.read_ios = 50,
.write_perf = 5 * 1024,
.write_ios = 25,
.queue = 5
};
std::random_device rd;
std::mt19937 gen(rd());
std::uniform_real_distribution<> rand(0.8, 1.2);
for (uint i = 0; i < dsm_detect.mWindow; ++i) {
struct disk_perf perf = disk_perf_multiply(norm_perf, rand(gen));
dsm_detect.add(&perf);
dsm_detect.mBuffer.push(perf);
EXPECT_EQ(dsm_detect.mBuffer.size(), (uint64_t)i + 1);
}
dsm_detect.mValid = true;
dsm_detect.update_mean();
dsm_detect.update_std();
for (double i = 0; i < 2 * dsm_detect.mSigma; i += 0.5) {
struct disk_perf test_perf;
struct disk_perf test_mean = dsm_detect.mMean;
struct disk_perf test_std = dsm_detect.mStd;
test_perf.read_perf = (double)test_mean.read_perf - i * test_std.read_perf;
test_perf.read_ios = (double)test_mean.read_ios - i * test_std.read_ios;
test_perf.write_perf = (double)test_mean.write_perf - i * test_std.write_perf;
test_perf.write_ios = (double)test_mean.write_ios - i * test_std.write_ios;
test_perf.queue = (double)test_mean.queue + i * test_std.queue;
EXPECT_EQ((i > dsm_detect.mSigma), dsm_detect.detect(&test_perf));
}
// testing if stalled disk_stats can be correctly accumulated in the monitor
disk_stats_monitor dsm_acc;
struct disk_stats norm_inc = {
.read_ios = 200,
.read_merges = 0,
.read_sectors = 200,
.read_ticks = 200,
.write_ios = 100,
.write_merges = 0,
.write_sectors = 100,
.write_ticks = 100,
.io_in_flight = 0,
.io_ticks = 600,
.io_in_queue = 300,
.start_time = 0,
.end_time = 100,
.counter = 0,
.io_avg = 0
};
struct disk_stats stall_inc = {
.read_ios = 200,
.read_merges = 0,
.read_sectors = 20,
.read_ticks = 200,
.write_ios = 100,
.write_merges = 0,
.write_sectors = 10,
.write_ticks = 100,
.io_in_flight = 0,
.io_ticks = 600,
.io_in_queue = 1200,
.start_time = 0,
.end_time = 100,
.counter = 0,
.io_avg = 0
};
struct disk_stats stats_base;
memset(&stats_base, 0, sizeof(stats_base));
int loop_size = 100;
for (int i = 0; i < loop_size; ++i) {
stats_base = disk_stats_add(stats_base, norm_inc);
dsm_acc.update(&stats_base);
EXPECT_EQ(dsm_acc.mValid, (uint32_t)(i + 1) >= dsm_acc.mWindow);
EXPECT_FALSE(dsm_acc.mStall);
}
stats_base = disk_stats_add(stats_base, stall_inc);
dsm_acc.update(&stats_base);
EXPECT_TRUE(dsm_acc.mValid);
EXPECT_TRUE(dsm_acc.mStall);
for (int i = 0; i < 10; ++i) {
stats_base = disk_stats_add(stats_base, norm_inc);
dsm_acc.update(&stats_base);
EXPECT_TRUE(dsm_acc.mValid);
EXPECT_FALSE(dsm_acc.mStall);
}
}
static void expect_increasing(struct disk_stats stats1, struct disk_stats stats2) {
EXPECT_LE(stats1.read_ios, stats2.read_ios);
EXPECT_LE(stats1.read_merges, stats2.read_merges);
EXPECT_LE(stats1.read_sectors, stats2.read_sectors);
EXPECT_LE(stats1.read_ticks, stats2.read_ticks);
EXPECT_LE(stats1.write_ios, stats2.write_ios);
EXPECT_LE(stats1.write_merges, stats2.write_merges);
EXPECT_LE(stats1.write_sectors, stats2.write_sectors);
EXPECT_LE(stats1.write_ticks, stats2.write_ticks);
EXPECT_LE(stats1.io_ticks, stats2.io_ticks);
EXPECT_LE(stats1.io_in_queue, stats2.io_in_queue);
}
#define TEST_LOOPS 20
TEST(storaged_test, disk_stats_publisher) {
// asserting that there is one file for diskstats
ASSERT_TRUE(access(MMC_DISK_STATS_PATH, R_OK) >= 0 || access(SDA_DISK_STATS_PATH, R_OK) >= 0);
disk_stats_publisher dsp;
struct disk_stats prev;
memset(&prev, 0, sizeof(prev));
for (int i = 0; i < TEST_LOOPS; ++i) {
dsp.update();
expect_increasing(prev, dsp.mPrevious);
prev = dsp.mPrevious;
pause(10);
}
}
|