blob: 25257cc393de2b0f55dbdaadc24c9b09ece0c278 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
|
#include <stdio.h>
#include <string.h>
#include <fcntl.h>
#include <unistd.h>
#include <malloc.h>
#include <errno.h>
#include <asm/unistd.h>
extern int delete_module(const char *, unsigned int);
int rmmod_main(int argc, char **argv)
{
int ret;
char *modname, *dot;
/* make sure we've got an argument */
if (argc < 2) {
fprintf(stderr, "usage: rmmod <module>\n");
return -1;
}
/* if given /foo/bar/blah.ko, make a weak attempt
* to convert to "blah", just for convenience
*/
modname = strrchr(argv[1], '/');
if (!modname)
modname = argv[1];
else modname++;
dot = strchr(argv[1], '.');
if (dot)
*dot = '\0';
/* pass it to the kernel */
ret = delete_module(modname, O_NONBLOCK | O_EXCL);
if (ret != 0) {
fprintf(stderr, "rmmod: delete_module '%s' failed (errno %d)\n",
modname, errno);
return -1;
}
return 0;
}
|