blob: 5d2f6424fac5ef9a3d094e9a4c56718a91d15714 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
|
#
# Copyright (C) 2015 The Android Open-Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
# WARNING: Everything listed here will be built on ALL platforms,
# including x86, the emulator, and the SDK. Modules must be uniquely
# named (liblights.panda), and must build everywhere, or limit themselves
# to only building on ARM if they include assembly. Individual makefiles
# are responsible for having their own logic, for fine-grained control.
LOCAL_PATH:= $(call my-dir)
include $(CLEAR_VARS)
###
# trusty_keymaster is a binary used only for on-device testing. It
# runs Trusty Keymaster through a basic set of operations with RSA
# and ECDSA keys.
###
LOCAL_MODULE := trusty_keymaster_tipc
LOCAL_SRC_FILES := \
trusty_keymaster_device.cpp \
trusty_keymaster_ipc.cpp \
trusty_keymaster_main.cpp
LOCAL_SHARED_LIBRARIES := \
libcrypto \
libcutils \
libkeymaster_portable \
libkeymaster_staging \
libtrusty \
libkeymaster_messages \
libsoftkeymasterdevice \
liblog
include $(BUILD_EXECUTABLE)
###
# keystore.trusty is the HAL used by keystore on Trusty devices.
##
include $(CLEAR_VARS)
LOCAL_MODULE := keystore.trusty
LOCAL_MODULE_RELATIVE_PATH := hw
LOCAL_SRC_FILES := module.cpp \
trusty_keymaster_ipc.cpp \
trusty_keymaster_device.cpp
LOCAL_CLFAGS = -fvisibility=hidden -Wall -Werror
LOCAL_SHARED_LIBRARIES := \
libcrypto \
libkeymaster_messages \
libtrusty \
liblog \
libcutils
LOCAL_MODULE_TAGS := optional
include $(BUILD_SHARED_LIBRARY)
|