1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
|
/*
* Copyright (C) 2015 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#define LOG_TAG "TrustyKeymaster"
// TODO: make this generic in libtrusty
#include <errno.h>
#include <stdlib.h>
#include <string.h>
#include <unistd.h>
#include <log/log.h>
#include <trusty/tipc.h>
#include "trusty_keymaster_ipc.h"
#include "keymaster_ipc.h"
#define TRUSTY_DEVICE_NAME "/dev/trusty-ipc-dev0"
static int handle_ = 0;
int trusty_keymaster_connect() {
int rc = tipc_connect(TRUSTY_DEVICE_NAME, KEYMASTER_PORT);
if (rc < 0) {
return rc;
}
handle_ = rc;
return 0;
}
int trusty_keymaster_call(uint32_t cmd, void *in, uint32_t in_size, uint8_t *out,
uint32_t *out_size) {
if (handle_ == 0) {
ALOGE("not connected\n");
return -EINVAL;
}
size_t msg_size = in_size + sizeof(struct keymaster_message);
struct keymaster_message *msg = malloc(msg_size);
msg->cmd = cmd;
memcpy(msg->payload, in, in_size);
ssize_t rc = write(handle_, msg, msg_size);
free(msg);
if (rc < 0) {
ALOGE("failed to send cmd (%d) to %s: %s\n", cmd,
KEYMASTER_PORT, strerror(errno));
return -errno;
}
rc = read(handle_, out, *out_size);
if (rc < 0) {
ALOGE("failed to retrieve response for cmd (%d) to %s: %s\n",
cmd, KEYMASTER_PORT, strerror(errno));
return -errno;
}
if ((size_t) rc < sizeof(struct keymaster_message)) {
ALOGE("invalid response size (%d)\n", (int) rc);
return -EINVAL;
}
msg = (struct keymaster_message *) out;
if ((cmd | KEYMASTER_RESP_BIT) != msg->cmd) {
ALOGE("invalid command (%d)", msg->cmd);
return -EINVAL;
}
*out_size = ((size_t) rc) - sizeof(struct keymaster_message);
return rc;
}
void trusty_keymaster_disconnect() {
if (handle_ != 0) {
tipc_close(handle_);
}
}
|