summaryrefslogtreecommitdiffstats
blob: fbd0eb39690438ab97274e23e939008fd50b911c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
/*
 * Copyright (C) 2015 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#define LOG_TAG "TrustyKeymaster"

// TODO: make this generic in libtrusty

#include <errno.h>
#include <stdlib.h>
#include <string.h>
#include <sys/uio.h>
#include <unistd.h>

#include <algorithm>

#include <log/log.h>
#include <trusty/tipc.h>

#include "keymaster_ipc.h"
#include "trusty_keymaster_ipc.h"

#define TRUSTY_DEVICE_NAME "/dev/trusty-ipc-dev0"

static int handle_ = -1;

int trusty_keymaster_connect() {
    int rc = tipc_connect(TRUSTY_DEVICE_NAME, KEYMASTER_PORT);
    if (rc < 0) {
        return rc;
    }

    handle_ = rc;
    return 0;
}

int trusty_keymaster_call(uint32_t cmd, void* in, uint32_t in_size, uint8_t* out,
                          uint32_t* out_size) {
    if (handle_ < 0) {
        ALOGE("not connected\n");
        return -EINVAL;
    }

    size_t msg_size = in_size + sizeof(struct keymaster_message);
    struct keymaster_message* msg = reinterpret_cast<struct keymaster_message*>(malloc(msg_size));
    msg->cmd = cmd;
    memcpy(msg->payload, in, in_size);

    ssize_t rc = write(handle_, msg, msg_size);
    free(msg);

    if (rc < 0) {
        ALOGE("failed to send cmd (%d) to %s: %s\n", cmd, KEYMASTER_PORT, strerror(errno));
        return -errno;
    }
    size_t out_max_size = *out_size;
    *out_size = 0;
    struct iovec iov[2];
    struct keymaster_message header;
    iov[0] = {.iov_base = &header, .iov_len = sizeof(struct keymaster_message)};
    while (true) {
        iov[1] = {
            .iov_base = out + *out_size,
            .iov_len = std::min<uint32_t>(KEYMASTER_MAX_BUFFER_LENGTH, out_max_size - *out_size)};
        rc = readv(handle_, iov, 2);
        if (rc < 0) {
            ALOGE("failed to retrieve response for cmd (%d) to %s: %s\n", cmd, KEYMASTER_PORT,
                  strerror(errno));
            return -errno;
        }

        if ((size_t)rc < sizeof(struct keymaster_message)) {
            ALOGE("invalid response size (%d)\n", (int)rc);
            return -EINVAL;
        }

        if ((cmd | KEYMASTER_RESP_BIT) != (header.cmd & ~(KEYMASTER_STOP_BIT))) {
            ALOGE("invalid command (%d)", header.cmd);
            return -EINVAL;
        }
        *out_size += ((size_t)rc - sizeof(struct keymaster_message));
        if (header.cmd & KEYMASTER_STOP_BIT) {
            break;
        }
    }

    return rc;
}

void trusty_keymaster_disconnect() {
    if (handle_ >= 0) {
        tipc_close(handle_);
    }
    handle_ = -1;
}