1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include <errno.h>
#include <getopt.h>
#include <stdbool.h>
#include <stdint.h>
#include <string.h>
#include <stdlib.h>
#include <sys/capability.h>
#include <sys/prctl.h>
#include <sys/stat.h>
#include <unistd.h>
#include <private/android_filesystem_config.h>
#include "ipc.h"
#include "log.h"
#include "rpmb.h"
#include "storage.h"
#define REQ_BUFFER_SIZE 4096
static uint8_t req_buffer[REQ_BUFFER_SIZE + 1];
static const char *ss_data_root;
static const char *trusty_devname;
static const char *rpmb_devname;
static const char *ss_srv_name = STORAGE_DISK_PROXY_PORT;
static const char *_sopts = "hp:d:r:";
static const struct option _lopts[] = {
{"help", no_argument, NULL, 'h'},
{"trusty_dev", required_argument, NULL, 'd'},
{"data_path", required_argument, NULL, 'p'},
{"rpmb_dev", required_argument, NULL, 'r'},
{0, 0, 0, 0}
};
static void show_usage_and_exit(int code)
{
ALOGE("usage: storageproxyd -d <trusty_dev> -p <data_path> -r <rpmb_dev>\n");
exit(code);
}
static int drop_privs(void)
{
struct __user_cap_header_struct capheader;
struct __user_cap_data_struct capdata[2];
if (prctl(PR_SET_KEEPCAPS, 1, 0, 0, 0) < 0) {
return -1;
}
/*
* ensure we're running as the system user
*/
if (setgid(AID_SYSTEM) != 0) {
return -1;
}
if (setuid(AID_SYSTEM) != 0) {
return -1;
}
/*
* drop all capabilities except SYS_RAWIO
*/
memset(&capheader, 0, sizeof(capheader));
memset(&capdata, 0, sizeof(capdata));
capheader.version = _LINUX_CAPABILITY_VERSION_3;
capheader.pid = 0;
capdata[CAP_TO_INDEX(CAP_SYS_RAWIO)].permitted = CAP_TO_MASK(CAP_SYS_RAWIO);
capdata[CAP_TO_INDEX(CAP_SYS_RAWIO)].effective = CAP_TO_MASK(CAP_SYS_RAWIO);
if (capset(&capheader, &capdata[0]) < 0) {
return -1;
}
/* no-execute for user, no access for group and other */
umask(S_IXUSR | S_IRWXG | S_IRWXO);
return 0;
}
static int handle_req(struct storage_msg *msg, const void *req, size_t req_len)
{
int rc;
if ((msg->flags & STORAGE_MSG_FLAG_POST_COMMIT) &&
(msg->cmd != STORAGE_RPMB_SEND)) {
/*
* handling post commit messages on non rpmb commands are not
* implemented as there is no use case for this yet.
*/
ALOGE("cmd 0x%x: post commit option is not implemented\n", msg->cmd);
msg->result = STORAGE_ERR_UNIMPLEMENTED;
return ipc_respond(msg, NULL, 0);
}
if (msg->flags & STORAGE_MSG_FLAG_PRE_COMMIT) {
rc = storage_sync_checkpoint();
if (rc < 0) {
msg->result = STORAGE_ERR_GENERIC;
return ipc_respond(msg, NULL, 0);
}
}
switch (msg->cmd) {
case STORAGE_FILE_DELETE:
rc = storage_file_delete(msg, req, req_len);
break;
case STORAGE_FILE_OPEN:
rc = storage_file_open(msg, req, req_len);
break;
case STORAGE_FILE_CLOSE:
rc = storage_file_close(msg, req, req_len);
break;
case STORAGE_FILE_WRITE:
rc = storage_file_write(msg, req, req_len);
break;
case STORAGE_FILE_READ:
rc = storage_file_read(msg, req, req_len);
break;
case STORAGE_FILE_GET_SIZE:
rc = storage_file_get_size(msg, req, req_len);
break;
case STORAGE_FILE_SET_SIZE:
rc = storage_file_set_size(msg, req, req_len);
break;
case STORAGE_RPMB_SEND:
rc = rpmb_send(msg, req, req_len);
break;
default:
ALOGE("unhandled command 0x%x\n", msg->cmd);
msg->result = STORAGE_ERR_UNIMPLEMENTED;
rc = 1;
}
if (rc > 0) {
/* still need to send response */
rc = ipc_respond(msg, NULL, 0);
}
return rc;
}
static int proxy_loop(void)
{
ssize_t rc;
struct storage_msg msg;
/* enter main message handling loop */
while (true) {
/* get incoming message */
rc = ipc_get_msg(&msg, req_buffer, REQ_BUFFER_SIZE);
if (rc < 0)
return rc;
/* handle request */
req_buffer[rc] = 0; /* force zero termination */
rc = handle_req(&msg, req_buffer, rc);
if (rc)
return rc;
}
return 0;
}
static void parse_args(int argc, char *argv[])
{
int opt;
int oidx = 0;
while ((opt = getopt_long(argc, argv, _sopts, _lopts, &oidx)) != -1) {
switch (opt) {
case 'd':
trusty_devname = strdup(optarg);
break;
case 'p':
ss_data_root = strdup(optarg);
break;
case 'r':
rpmb_devname = strdup(optarg);
break;
default:
ALOGE("unrecognized option (%c):\n", opt);
show_usage_and_exit(EXIT_FAILURE);
}
}
if (ss_data_root == NULL ||
trusty_devname == NULL ||
rpmb_devname == NULL) {
ALOGE("missing required argument(s)\n");
show_usage_and_exit(EXIT_FAILURE);
}
ALOGI("starting storageproxyd\n");
ALOGI("storage data root: %s\n", ss_data_root);
ALOGI("trusty dev: %s\n", trusty_devname);
ALOGI("rpmb dev: %s\n", rpmb_devname);
}
int main(int argc, char *argv[])
{
int rc;
/* drop privileges */
if (drop_privs() < 0)
return EXIT_FAILURE;
/* parse arguments */
parse_args(argc, argv);
/* initialize secure storage directory */
rc = storage_init(ss_data_root);
if (rc < 0)
return EXIT_FAILURE;
/* open rpmb device */
rc = rpmb_open(rpmb_devname);
if (rc < 0)
return EXIT_FAILURE;
/* connect to Trusty secure storage server */
rc = ipc_connect(trusty_devname, ss_srv_name);
if (rc < 0)
return EXIT_FAILURE;
/* enter main loop */
rc = proxy_loop();
ALOGE("exiting proxy loop with status (%d)\n", rc);
ipc_disconnect();
rpmb_close();
return (rc < 0) ? EXIT_FAILURE : EXIT_SUCCESS;
}
|