summaryrefslogtreecommitdiffstats
blob: 3eff3f27a03674c1fdaf36b9d1ed79efc5b4c584 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
//
// Copyright (C) 2016 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
//      http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//

cc_test {
    name: "secure-storage-unit-test",

    cflags: [
        "-g",
        "-Wall",
        "-Werror",
        "-std=gnu++11",
        "-Wno-missing-field-initializers",
    ],

    static_libs: [
        "libtrustystorageinterface",
        "libtrustystorage",
        "libtrusty",
        "liblog",
    ],

    srcs: ["main.cpp"],
}