blob: 73d0384f86e4d76a0ee91a60b2d25c1ba3579bab (
plain) (
tree)
|
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "CompatibilityMatrix.h"
#include "parse_string.h"
#include "utils.h"
namespace android {
namespace vintf {
bool CompatibilityMatrix::add(MatrixHal &&hal) {
return HalGroup<MatrixHal>::add(std::move(hal));
}
bool CompatibilityMatrix::add(MatrixKernel &&kernel) {
if (mType != SchemaType::FRAMEWORK) {
return false;
}
framework.mKernels.push_back(std::move(kernel));
return true;
}
SchemaType CompatibilityMatrix::type() const {
return mType;
}
Version CompatibilityMatrix::getMinimumMetaVersion() const {
// TODO(b/62801658): this needs to depend on whether there are 1.1 requirements
// (e.g. required <xmlfile> entry)
return {1, 0};
}
status_t CompatibilityMatrix::fetchAllInformation(const std::string &path) {
return details::fetchAllInformation(path, gCompatibilityMatrixConverter, this);
}
std::string CompatibilityMatrix::getXmlSchemaPath(const std::string& xmlFileName,
const Version& version) const {
using std::literals::string_literals::operator""s;
auto range = getXmlFiles(xmlFileName);
for (auto it = range.first; it != range.second; ++it) {
const MatrixXmlFile& matrixXmlFile = it->second;
if (matrixXmlFile.versionRange().contains(version)) {
if (!matrixXmlFile.overriddenPath().empty()) {
return matrixXmlFile.overriddenPath();
}
return "/"s + (type() == SchemaType::DEVICE ? "vendor" : "system") + "/etc/" +
xmlFileName + "_V" + std::to_string(matrixXmlFile.versionRange().majorVer) +
"_" + std::to_string(matrixXmlFile.versionRange().maxMinor) + "." +
to_string(matrixXmlFile.format());
}
}
return "";
}
bool operator==(const CompatibilityMatrix &lft, const CompatibilityMatrix &rgt) {
return lft.mType == rgt.mType && lft.mHals == rgt.mHals && lft.mXmlFiles == rgt.mXmlFiles &&
(lft.mType != SchemaType::DEVICE || (lft.device.mVndk == rgt.device.mVndk)) &&
(lft.mType != SchemaType::FRAMEWORK ||
(lft.framework.mKernels == rgt.framework.mKernels &&
lft.framework.mSepolicy == rgt.framework.mSepolicy &&
lft.framework.mAvbMetaVersion == rgt.framework.mAvbMetaVersion));
}
} // namespace vintf
} // namespace android
|