diff options
author | Yifan Hong | 2018-02-05 22:32:01 -0600 |
---|---|---|
committer | android-build-merger | 2018-02-05 22:32:01 -0600 |
commit | 8351758ab98142da8c80a84eac9baa72d3ac7318 (patch) | |
tree | 7fa2a0d5e3a6c2a2b591769bacc81122bf3b5923 | |
parent | 8dc9be49a0b77b3c164c47eb6c8d88c57b65deed (diff) | |
parent | 3954edd2b38344a059e0263b7cd284b52b706f40 (diff) | |
download | platform-system-libvintf-8351758ab98142da8c80a84eac9baa72d3ac7318.tar.gz platform-system-libvintf-8351758ab98142da8c80a84eac9baa72d3ac7318.tar.xz platform-system-libvintf-8351758ab98142da8c80a84eac9baa72d3ac7318.zip |
AssembleVintf: fix comments for getFlagUnset. am: 0f7f728a86 am: 5d7dfd0ebe
am: 3954edd2b3
Change-Id: Ib4e7d136ea8684d28c9ca5a302d03c6cec16dfee
-rw-r--r-- | AssembleVintf.cpp | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/AssembleVintf.cpp b/AssembleVintf.cpp index 8951471..07ce9f8 100644 --- a/AssembleVintf.cpp +++ b/AssembleVintf.cpp | |||
@@ -105,7 +105,8 @@ class AssembleVintfImpl : public AssembleVintf { | |||
105 | } | 105 | } |
106 | 106 | ||
107 | /** | 107 | /** |
108 | * Set *out to environment variable if *out is not a dummy value (i.e. default constructed). | 108 | * Set *out to environment variable only if *out is a dummy value (i.e. default constructed). |
109 | * Return true if *out is set to environment variable, otherwise false. | ||
109 | */ | 110 | */ |
110 | template <typename T> | 111 | template <typename T> |
111 | bool getFlagIfUnset(const std::string& envKey, T* out, bool log = true) const { | 112 | bool getFlagIfUnset(const std::string& envKey, T* out, bool log = true) const { |