diff options
author | Yifan Hong | 2017-08-23 17:14:02 -0500 |
---|---|---|
committer | Yifan Hong | 2017-08-24 12:18:35 -0500 |
commit | f4a27290334634ccff29997610da6a0c221cca0c (patch) | |
tree | baddf66aaff7d6508fb678f1d874c7f97700e7a4 | |
parent | 992fe2eef69f2c23284a77449e3334beabfa7cd7 (diff) | |
download | platform-system-libvintf-f4a27290334634ccff29997610da6a0c221cca0c.tar.gz platform-system-libvintf-f4a27290334634ccff29997610da6a0c221cca0c.tar.xz platform-system-libvintf-f4a27290334634ccff29997610da6a0c221cca0c.zip |
Do not allow first <kernel> version to have non-empty <condition>.
Stating <condition> on a <kernel> tag in fwk compat mat means
the fragment is conditionally used. Older libvintf (libvintf on
O devices) use the first <kernel> tag with a match version
unconditionally. Disable this to allow old libvintf to parse
the requirements more correctly. In detail:
* O libvintf may still falsely accept incompatible fwk comp mat, because
it only looks at the first <kernel> element. The conditional
requirements are not checked.
* O libvintf does not falsely reject a compatible fwk comp mat.
Conditional requirements are never the first <kernel> element and hence
are not checked by O libvintf.
This is a workaround solution for backwards compatibility, since
O has been released.
Test: libvintf_test
Bug: 64124223
Change-Id: I20a9bb768720fc83ac5cdf293a976cb279cb6eab
Merged-In: I20a9bb768720fc83ac5cdf293a976cb279cb6eab
-rw-r--r-- | parse_xml.cpp | 15 |
1 files changed, 15 insertions, 0 deletions
diff --git a/parse_xml.cpp b/parse_xml.cpp index f56e01a..259fd4e 100644 --- a/parse_xml.cpp +++ b/parse_xml.cpp | |||
@@ -887,6 +887,21 @@ struct CompatibilityMatrixConverter : public XmlNodeConverter<CompatibilityMatri | |||
887 | !parseOptionalChild(root, avbConverter, {}, &object->framework.mAvbMetaVersion)) { | 887 | !parseOptionalChild(root, avbConverter, {}, &object->framework.mAvbMetaVersion)) { |
888 | return false; | 888 | return false; |
889 | } | 889 | } |
890 | |||
891 | std::set<Version> seenKernelVersions; | ||
892 | for (const auto& kernel : object->framework.mKernels) { | ||
893 | Version minLts(kernel.minLts().version, kernel.minLts().majorRev); | ||
894 | if (seenKernelVersions.find(minLts) != seenKernelVersions.end()) { | ||
895 | continue; | ||
896 | } | ||
897 | if (!kernel.conditions().empty()) { | ||
898 | this->mLastError = "First <kernel> for version " + to_string(minLts) + | ||
899 | " must have empty <conditions> for backwards compatibility."; | ||
900 | return false; | ||
901 | } | ||
902 | seenKernelVersions.insert(minLts); | ||
903 | } | ||
904 | |||
890 | } else if (object->mType == SchemaType::DEVICE) { | 905 | } else if (object->mType == SchemaType::DEVICE) { |
891 | // <vndk> can be missing because it can be determined at build time, not hard-coded | 906 | // <vndk> can be missing because it can be determined at build time, not hard-coded |
892 | // in the XML file. | 907 | // in the XML file. |