diff options
author | Steven Moreland | 2018-04-05 13:39:35 -0500 |
---|---|---|
committer | Steven Moreland | 2018-04-05 13:39:35 -0500 |
commit | 34f7405eb50da072ece33cd2ead8b14605930a2b (patch) | |
tree | 8296d5d6fc9144a0cf6031d6e4b0c0e4f1dd61de /assemble_vintf_main.cpp | |
parent | 1044fd17d5c33e173e060c6bfbb87758d80b4ec8 (diff) | |
download | platform-system-libvintf-34f7405eb50da072ece33cd2ead8b14605930a2b.tar.gz platform-system-libvintf-34f7405eb50da072ece33cd2ead8b14605930a2b.tar.xz platform-system-libvintf-34f7405eb50da072ece33cd2ead8b14605930a2b.zip |
assemble_vintf: documentation -i can be duplicated
-i can be used multiple times, but this isn't documented.
Bug: N/A
Test: assemble_vintf -h
Change-Id: I8ce9e64465d72d6d8d3e300b28fa6b1d2788c253
Diffstat (limited to 'assemble_vintf_main.cpp')
-rw-r--r-- | assemble_vintf_main.cpp | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/assemble_vintf_main.cpp b/assemble_vintf_main.cpp index 45e6dc2..75b62a8 100644 --- a/assemble_vintf_main.cpp +++ b/assemble_vintf_main.cpp | |||
@@ -34,7 +34,8 @@ void help() { | |||
34 | " A list of input files. Format is automatically detected for the\n" | 34 | " A list of input files. Format is automatically detected for the\n" |
35 | " first file, and the remaining files must have the same format.\n" | 35 | " first file, and the remaining files must have the same format.\n" |
36 | " Files other than the first file should only have <hal> defined;\n" | 36 | " Files other than the first file should only have <hal> defined;\n" |
37 | " other entries are ignored.\n" | 37 | " other entries are ignored. Argument may also be specified\n" |
38 | " multiple times.\n" | ||
38 | " -o <output file>\n" | 39 | " -o <output file>\n" |
39 | " Optional output file. If not specified, write to stdout.\n" | 40 | " Optional output file. If not specified, write to stdout.\n" |
40 | " -m\n" | 41 | " -m\n" |