diff options
author | Yifan Hong | 2018-01-31 15:30:04 -0600 |
---|---|---|
committer | Yifan Hong | 2018-01-31 17:01:19 -0600 |
commit | 6bce1a665aa1bebc6fe3731eeff962c8aae77c62 (patch) | |
tree | 2746b64e4098bb5e34c998952578c3dc26f50382 /test/Android.bp | |
parent | e3a9234dd75b9769a63f8e410c10549031a5d489 (diff) | |
download | platform-system-libvintf-6bce1a665aa1bebc6fe3731eeff962c8aae77c62.tar.gz platform-system-libvintf-6bce1a665aa1bebc6fe3731eeff962c8aae77c62.tar.xz platform-system-libvintf-6bce1a665aa1bebc6fe3731eeff962c8aae77c62.zip |
remove LIBVINTF_HOST macro
There is a mixed use of LIBVINTF_HOST and LIBVINTF_TARGET,
and for libvintftest, LIBVINTF_HOST is not even defined
properly. Remove the use of LIBVINTF_HOST and replace with
LIBVINTF_TARGET instead.
Test: libvintf_test
Test: vintf_object_test
Change-Id: I557e65376dfd1d0fe953e9a7a03a47f227596460
Diffstat (limited to 'test/Android.bp')
-rw-r--r-- | test/Android.bp | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/test/Android.bp b/test/Android.bp index d2121c6..6777ca3 100644 --- a/test/Android.bp +++ b/test/Android.bp | |||
@@ -39,9 +39,9 @@ cc_test { | |||
39 | "-Wno-deprecated-declarations", | 39 | "-Wno-deprecated-declarations", |
40 | ], | 40 | ], |
41 | target: { | 41 | target: { |
42 | host: { | 42 | android: { |
43 | cflags: ["-DLIBVINTF_HOST"], | 43 | cflags: ["-DLIBVINTF_TARGET"], |
44 | } | 44 | }, |
45 | } | 45 | } |
46 | } | 46 | } |
47 | 47 | ||