diff options
author | Yifan Hong | 2018-01-23 17:47:23 -0600 |
---|---|---|
committer | Yifan Hong | 2018-01-23 18:48:32 -0600 |
commit | fb9e8b655e67031c156687eeb4e561c976d04015 (patch) | |
tree | 8ccf50bcc7185d92f471523763edee3c0c2eca81 /test | |
parent | f7e8b1bc78ce6a2981ebd4b1a3031b8a0fe3c726 (diff) | |
download | platform-system-libvintf-fb9e8b655e67031c156687eeb4e561c976d04015.tar.gz platform-system-libvintf-fb9e8b655e67031c156687eeb4e561c976d04015.tar.xz platform-system-libvintf-fb9e8b655e67031c156687eeb4e561c976d04015.zip |
AssembleVintf: add minor revision to kernel version
Test: builds
Bug: 72388844
Change-Id: I7af9aad696781be80af048dd48162e6c4e9fd9bf
Diffstat (limited to 'test')
-rw-r--r-- | test/AssembleVintfTest.cpp | 9 |
1 files changed, 5 insertions, 4 deletions
diff --git a/test/AssembleVintfTest.cpp b/test/AssembleVintfTest.cpp index 912a11d..64dfc3e 100644 --- a/test/AssembleVintfTest.cpp +++ b/test/AssembleVintfTest.cpp | |||
@@ -77,11 +77,12 @@ TEST_F(AssembleVintfTest, FrameworkMatrixEmpty) { | |||
77 | {"BOARD_SEPOLICY_VERS", "10000.0"}, | 77 | {"BOARD_SEPOLICY_VERS", "10000.0"}, |
78 | {"FRAMEWORK_VBMETA_VERSION", "1.0"}, | 78 | {"FRAMEWORK_VBMETA_VERSION", "1.0"}, |
79 | }); | 79 | }); |
80 | getInstance()->addKernelConfigInputStream({3, 18}, "android-base.cfg", makeStream(kernel318)); | 80 | getInstance()->addKernelConfigInputStream({3, 18, 0}, "android-base.cfg", |
81 | getInstance()->addKernelConfigInputStream({3, 18}, "android-base-arm64.cfg", | 81 | makeStream(kernel318)); |
82 | getInstance()->addKernelConfigInputStream({3, 18, 0}, "android-base-arm64.cfg", | ||
82 | makeStream(kernel318_64)); | 83 | makeStream(kernel318_64)); |
83 | getInstance()->addKernelConfigInputStream({4, 4}, "android-base.cfg", makeStream(kernel44)); | 84 | getInstance()->addKernelConfigInputStream({4, 4, 0}, "android-base.cfg", makeStream(kernel44)); |
84 | getInstance()->addKernelConfigInputStream({4, 4}, "android-base-arm64.cfg", | 85 | getInstance()->addKernelConfigInputStream({4, 4, 0}, "android-base-arm64.cfg", |
85 | makeStream(kernel44_64)); | 86 | makeStream(kernel44_64)); |
86 | 87 | ||
87 | EXPECT_TRUE(getInstance()->assemble()); | 88 | EXPECT_TRUE(getInstance()->assemble()); |