diff options
-rw-r--r-- | CompatibilityMatrix.cpp | 13 | ||||
-rw-r--r-- | include/vintf/CompatibilityMatrix.h | 3 |
2 files changed, 0 insertions, 16 deletions
diff --git a/CompatibilityMatrix.cpp b/CompatibilityMatrix.cpp index 509ca1d..f320861 100644 --- a/CompatibilityMatrix.cpp +++ b/CompatibilityMatrix.cpp | |||
@@ -36,19 +36,6 @@ bool CompatibilityMatrix::add(MatrixKernel &&kernel) { | |||
36 | return true; | 36 | return true; |
37 | } | 37 | } |
38 | 38 | ||
39 | const MatrixKernel *CompatibilityMatrix::findKernel(const KernelVersion &v) const { | ||
40 | if (mType != SchemaType::FRAMEWORK) { | ||
41 | return nullptr; | ||
42 | } | ||
43 | for (const MatrixKernel &matrixKernel : framework.mKernels) { | ||
44 | if (matrixKernel.minLts().version == v.version && | ||
45 | matrixKernel.minLts().majorRev == v.majorRev) { | ||
46 | return matrixKernel.minLts().minorRev <= v.minorRev ? &matrixKernel : nullptr; | ||
47 | } | ||
48 | } | ||
49 | return nullptr; | ||
50 | } | ||
51 | |||
52 | SchemaType CompatibilityMatrix::type() const { | 39 | SchemaType CompatibilityMatrix::type() const { |
53 | return mType; | 40 | return mType; |
54 | } | 41 | } |
diff --git a/include/vintf/CompatibilityMatrix.h b/include/vintf/CompatibilityMatrix.h index 94b8004..36aac51 100644 --- a/include/vintf/CompatibilityMatrix.h +++ b/include/vintf/CompatibilityMatrix.h | |||
@@ -58,9 +58,6 @@ struct CompatibilityMatrix : public HalGroup<MatrixHal>, public XmlFileGroup<Mat | |||
58 | bool add(MatrixHal &&hal); | 58 | bool add(MatrixHal &&hal); |
59 | bool add(MatrixKernel &&kernel); | 59 | bool add(MatrixKernel &&kernel); |
60 | 60 | ||
61 | // Find a MatrixKernel entry that has version v. nullptr if not found. | ||
62 | const MatrixKernel *findKernel(const KernelVersion &v) const; | ||
63 | |||
64 | status_t fetchAllInformation(const std::string &path); | 61 | status_t fetchAllInformation(const std::string &path); |
65 | 62 | ||
66 | friend struct HalManifest; | 63 | friend struct HalManifest; |