summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'include/vintf/CompatibilityMatrix.h')
-rw-r--r--include/vintf/CompatibilityMatrix.h4
1 files changed, 4 insertions, 0 deletions
diff --git a/include/vintf/CompatibilityMatrix.h b/include/vintf/CompatibilityMatrix.h
index 1b35d2d..9fcaffc 100644
--- a/include/vintf/CompatibilityMatrix.h
+++ b/include/vintf/CompatibilityMatrix.h
@@ -58,6 +58,10 @@ struct CompatibilityMatrix : public HalGroup<MatrixHal>, public XmlFileGroup<Mat
58 // (Normally, version ranges do not overlap, and the only match is returned.) 58 // (Normally, version ranges do not overlap, and the only match is returned.)
59 std::string getXmlSchemaPath(const std::string& xmlFileName, const Version& version) const; 59 std::string getXmlSchemaPath(const std::string& xmlFileName, const Version& version) const;
60 60
61 void forEachInstance(
62 const std::function<void(const std::string&, const VersionRange&, const std::string&,
63 const std::string&, bool, bool*)>& f) const;
64
61 private: 65 private:
62 bool add(MatrixHal &&hal); 66 bool add(MatrixHal &&hal);
63 bool add(MatrixKernel &&kernel); 67 bool add(MatrixKernel &&kernel);