summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* accept multiple kernel config fragments per kernel versionSteve Muckle2017-08-041-3/+18
* Do not abort when assemble_vintf does not get env varsandroid-o-preview-4Yifan Hong2017-07-121-2/+3
* Revert "Revert "assemble_vintf: adding avb.vbmeta-version into framework comp...Yifan Hong2017-07-121-0/+6
* Do not use regex to parse /proc/config.gz.Yifan Hong2017-07-111-1/+1
* KernelConfigParser::error() returns internal buffer.Yifan Hong2017-07-071-2/+2
* Inject <kernel> entries to fwk compat mat in assemble_vintfYifan Hong2017-07-071-2/+85
* Revert "assemble_vintf: adding avb.vbmeta-version into framework compatiblity...Bowgo Tsai2017-07-061-6/+0
* assemble_vintf: adding avb.vbmeta-version into framework compatiblity matrixBowgo Tsai2017-07-051-0/+6
* assemble_vintf: allow multiple input files.Yifan Hong2017-05-241-27/+71
* Refactored assemble_vintf.cppYifan Hong2017-05-171-117/+148
* assemble_vintf: Print error when compatiblility check fails.Yifan Hong2017-05-041-4/+6
* Checks compatibility at build time.Yifan Hong2017-05-041-21/+84
* Add device/fwk compatibility matrix to VintfObject.Yifan Hong2017-05-041-1/+12
* assemble_vintf checks compatibility matrices as well.Yifan Hong2017-05-011-34/+47
* Create a way to easily generate a compatibility matrix.Yifan Hong2017-04-181-7/+33
* Revert "Revert "Create assemble_vintf""Yifan Hong2017-04-071-0/+131
* Revert "Create assemble_vintf"Yifan Hong2017-04-071-131/+0
* Create assemble_vintfYifan Hong2017-04-071-0/+131