1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "KernelConfigParser.h"
#include <regex>
#define KEY "(CONFIG[\\w_]+)"
#define COMMENT "(?:#.*)"
static const std::regex sKeyValuePattern("^\\s*" KEY "\\s*=\\s*([^#]+)" COMMENT "?$");
static const std::regex sNotSetPattern("^\\s*#\\s*" KEY " is not set\\s*$");
static const std::regex sCommentPattern("^\\s*" COMMENT "$");
namespace android {
namespace vintf {
KernelConfigParser::KernelConfigParser(bool processComments, bool relaxedFormat)
: mProcessComments(processComments), mRelaxedFormat(relaxedFormat) {}
status_t KernelConfigParser::finish() {
return process("\n", 1 /* sizeof "\n" */);
}
std::stringbuf* KernelConfigParser::error() const {
return mError.rdbuf();
}
std::map<std::string, std::string>& KernelConfigParser::configs() {
return mConfigs;
}
const std::map<std::string, std::string>& KernelConfigParser::configs() const {
return mConfigs;
}
// trim spaces between value and #, value and end of line
std::string trimTrailingSpaces(const std::string& s) {
auto r = s.rbegin();
for (; r != s.rend() && std::isspace(*r); ++r)
;
return std::string{s.begin(), r.base()};
}
status_t KernelConfigParser::processRemaining() {
if (mRemaining.empty()) {
return OK;
}
std::smatch match;
if (mRelaxedFormat) {
// Allow free format like " CONFIG_FOO = bar #trailing comments"
if (std::regex_match(mRemaining, match, sKeyValuePattern)) {
if (mConfigs.emplace(match[1], trimTrailingSpaces(match[2])).second) {
return OK;
}
mError << "Duplicated key in configs: " << match[1] << "\n";
return UNKNOWN_ERROR;
}
} else {
// No spaces. Strictly like "CONFIG_FOO=bar"
size_t equalPos = mRemaining.find('=');
if (equalPos != std::string::npos) {
std::string key = mRemaining.substr(0, equalPos);
std::string value = mRemaining.substr(equalPos + 1);
if (mConfigs.emplace(std::move(key), std::move(value)).second) {
return OK;
}
mError << "Duplicated key in configs: " << mRemaining.substr(0, equalPos) << "\n";
return UNKNOWN_ERROR;
}
}
if (mProcessComments && std::regex_match(mRemaining, match, sNotSetPattern)) {
if (mConfigs.emplace(match[1], "n").second) {
return OK;
}
mError << "Key " << match[1] << " is set but commented as not set"
<< "\n";
return UNKNOWN_ERROR;
}
if (mRelaxedFormat) {
// Allow free format like " #comments here"
if (std::regex_match(mRemaining, match, sCommentPattern)) {
return OK;
}
} else {
// No leading spaces before the comment
if (mRemaining.at(0) == '#') {
return OK;
}
}
mError << "Unrecognized line in configs: " << mRemaining << "\n";
return UNKNOWN_ERROR;
}
status_t KernelConfigParser::process(const char* buf, size_t len) {
const char* begin = buf;
const char* end = buf;
const char* stop = buf + len;
status_t err = OK;
while (end < stop) {
if (*end == '\n') {
mRemaining.insert(mRemaining.size(), begin, end - begin);
status_t newErr = processRemaining();
if (newErr != OK && err == OK) {
err = newErr;
// but continue to get more
}
mRemaining.clear();
begin = end + 1;
}
end++;
}
mRemaining.insert(mRemaining.size(), begin, end - begin);
return err;
}
} // namespace vintf
} // namespace android
|