summaryrefslogtreecommitdiffstats
blob: 44cbf07eecfa06af0b24b5865e7e7a8af4f47c27 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
/*
 * Copyright (C) 2017 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "KernelConfigParser.h"

#include <regex>

#define KEY "(CONFIG[\\w_]+)"
#define COMMENT "(?:#.*)"

static const std::regex sKeyValuePattern("^\\s*" KEY "\\s*=\\s*([^#]+)" COMMENT "?$");
static const std::regex sNotSetPattern("^\\s*#\\s*" KEY " is not set\\s*$");
static const std::regex sCommentPattern("^\\s*" COMMENT "$");

namespace android {
namespace vintf {

KernelConfigParser::KernelConfigParser(bool processComments) : mProcessComments(processComments) {}

status_t KernelConfigParser::finish() {
    return process("\n", 1 /* sizeof "\n" */);
}

std::stringbuf* KernelConfigParser::error() const {
    return mError.rdbuf();
}

std::map<std::string, std::string>& KernelConfigParser::configs() {
    return mConfigs;
}

const std::map<std::string, std::string>& KernelConfigParser::configs() const {
    return mConfigs;
}

// trim spaces between value and #, value and end of line
std::string trimTrailingSpaces(const std::string& s) {
    auto r = s.rbegin();
    for (; r != s.rend() && std::isspace(*r); ++r)
        ;
    return std::string{s.begin(), r.base()};
}

status_t KernelConfigParser::processRemaining() {

    if (mRemaining.empty()) {
        return OK;
    }

    std::smatch match;
    if (std::regex_match(mRemaining, match, sKeyValuePattern)) {
        if (mConfigs.emplace(match[1], trimTrailingSpaces(match[2])).second) {
            return OK;
        }
        mError << "Duplicated key in configs: " << match[1] << "\n";
        return UNKNOWN_ERROR;
    }

    if (mProcessComments && std::regex_match(mRemaining, match, sNotSetPattern)) {
        if (mConfigs.emplace(match[1], "n").second) {
            return OK;
        }
        mError << "Key " << match[1] << " is set but commented as not set"
               << "\n";
        return UNKNOWN_ERROR;
    }

    if (std::regex_match(mRemaining, match, sCommentPattern)) {
        return OK;
    }

    mError << "Unrecognized line in configs: " << mRemaining << "\n";
    return UNKNOWN_ERROR;
}

status_t KernelConfigParser::process(const char* buf, size_t len) {
    const char* begin = buf;
    const char* end = buf;
    const char* stop = buf + len;
    status_t err = OK;
    while (end < stop) {
        if (*end == '\n') {
            mRemaining.insert(mRemaining.size(), begin, end - begin);
            status_t newErr = processRemaining();
            if (newErr != OK && err == OK) {
                err = newErr;
                // but continue to get more
            }
            mRemaining.clear();
            begin = end + 1;
        }
        end++;
    }
    mRemaining.insert(mRemaining.size(), begin, end - begin);
    return err;
}

}  // namespace vintf
}  // namespace android