blob: 00d0d95a47333fdaca1bd01ee56dca417a06b763 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "ManifestHal.h"
#include <unordered_set>
namespace android {
namespace vintf {
bool ManifestHal::isValid() const {
std::unordered_set<size_t> existing;
for (const auto &v : versions) {
if (existing.find(v.majorVer) != existing.end()) {
return false;
}
existing.insert(v.majorVer);
}
return transportArch.isValid();
}
bool ManifestHal::operator==(const ManifestHal &other) const {
if (format != other.format)
return false;
if (name != other.name)
return false;
if (versions != other.versions)
return false;
// do not compare impl
return true;
}
bool ManifestHal::containsVersion(const Version& version) const {
for (Version v : versions) {
if (v.minorAtLeast(version)) return true;
}
return false;
}
std::set<std::string> ManifestHal::getInstances(const std::string& interfaceName) const {
std::set<std::string> ret;
auto it = interfaces.find(interfaceName);
if (it != interfaces.end()) {
ret.insert(it->second.instances.begin(), it->second.instances.end());
}
return ret;
}
} // namespace vintf
} // namespace android
|