summaryrefslogtreecommitdiffstats
blob: 504265ef83241c785689a51611a7b6cc263b71af (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
/*
 * Copyright (C) 2017 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include "MatrixHal.h"

#include <algorithm>

#include "MapValueIterator.h"

namespace android {
namespace vintf {

bool MatrixHal::operator==(const MatrixHal &other) const {
    if (format != other.format)
        return false;
    if (name != other.name)
        return false;
    if (versionRanges != other.versionRanges)
        return false;
    if (interfaces != other.interfaces)
        return false;
    // do not compare optional
    return true;
}

bool MatrixHal::containsVersion(const Version& version) const {
    for (VersionRange vRange : versionRanges) {
        if (vRange.contains(version)) return true;
    }
    return false;
}

std::set<std::string> MatrixHal::getInstances(const std::string& interfaceName) const {
    std::set<std::string> ret;
    auto it = interfaces.find(interfaceName);
    if (it != interfaces.end()) {
        ret.insert(it->second.instances.begin(), it->second.instances.end());
    }
    return ret;
}

bool MatrixHal::containsInstances(const MatrixHal& other) const {
    for (const auto& pair : other.interfaces) {
        const std::string& interfaceName = pair.first;
        auto thisIt = interfaces.find(interfaceName);
        if (thisIt == interfaces.end()) {
            return false;
        }

        const std::set<std::string>& thisInstances = thisIt->second.instances;
        const std::set<std::string>& otherInstances = pair.second.instances;
        if (!std::includes(thisInstances.begin(), thisInstances.end(), otherInstances.begin(),
                           otherInstances.end())) {
            return false;
        }
    }
    return true;
}

bool MatrixHal::forEachInstance(const std::function<bool(const MatrixInstance&)>& func) const {
    for (const auto& vr : versionRanges) {
        if (!forEachInstance(vr, func)) {
            return false;
        }
    }
    return true;
}

bool MatrixHal::forEachInstance(const VersionRange& vr,
                                const std::function<bool(const MatrixInstance&)>& func) const {
    for (const auto& intf : iterateValues(interfaces)) {
        for (const auto& instance : intf.instances) {
            // TODO(b/73556059): Store MatrixInstance as well to avoid creating temps
            FqInstance fqInstance;
            if (fqInstance.setTo(getName(), vr.majorVer, vr.minMinor, intf.name, instance)) {
                if (!func(MatrixInstance(std::move(fqInstance), VersionRange(vr), optional))) {
                    return false;
                }
            }
        }
    }
    return true;
}

bool MatrixHal::isCompatible(const std::set<FqInstance>& providedInstances,
                             const std::set<Version>& providedVersions) const {
    // <version>'s are related by OR.
    return std::any_of(versionRanges.begin(), versionRanges.end(), [&](const VersionRange& vr) {
        return isCompatible(vr, providedInstances, providedVersions);
    });
}

bool MatrixHal::isCompatible(const VersionRange& vr, const std::set<FqInstance>& providedInstances,
                             const std::set<Version>& providedVersions) const {
    bool hasAnyInstance = false;
    bool versionUnsatisfied = false;

    // Look at each interface/instance, and ensure that they are in providedInstances.
    forEachInstance(vr, [&](const MatrixInstance& matrixInstance) {
        hasAnyInstance = true;

        versionUnsatisfied |=
            !std::any_of(providedInstances.begin(), providedInstances.end(),
                         [&](const FqInstance& providedInstance) {
                             return matrixInstance.isSatisfiedBy(providedInstance);
                         });

        return !versionUnsatisfied;  // if any interface/instance is unsatisfied, break
    });

    if (hasAnyInstance) {
        return !versionUnsatisfied;
    }

    // In some cases (e.g. tests and native HALs), compatibility matrix doesn't specify
    // any instances. Check versions only.
    return std::any_of(
        providedVersions.begin(), providedVersions.end(),
        [&](const auto& providedVersion) { return vr.supportedBy(providedVersion); });
}

void MatrixHal::setOptional(bool o) {
    this->optional = o;
}

void MatrixHal::insertVersionRanges(const MatrixHal& other) {
    for (const VersionRange& otherVr : other.versionRanges) {
        auto existingVr = std::find_if(this->versionRanges.begin(), this->versionRanges.end(),
                                       [&](const auto& e) { return e.overlaps(otherVr); });

        if (existingVr == this->versionRanges.end()) {
            this->versionRanges.push_back(otherVr);
        } else {
            existingVr->minMinor = std::min(existingVr->minMinor, otherVr.minMinor);
            existingVr->maxMinor = std::max(existingVr->maxMinor, otherVr.maxMinor);
        }
    }
}

} // namespace vintf
} // namespace android