blob: 9962c29571994cc63d30c121f02f28f430b75ac9 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_VINTF_HAL_GROUP_H
#define ANDROID_VINTF_HAL_GROUP_H
#include <map>
#include "MapValueIterator.h"
namespace android {
namespace vintf {
// A HalGroup is a wrapped multimap from name to Hal.
// Hal.getName() must return a string indicating the name.
template <typename Hal>
struct HalGroup {
public:
virtual ~HalGroup() {}
// Move all hals from another HalGroup to this.
bool addAll(HalGroup&& other) {
for (auto& pair : other.mHals) {
if (!add(std::move(pair.second))) {
return false;
}
}
return true;
}
// Add an hal to this HalGroup so that it can be constructed programatically.
bool add(Hal&& hal) {
if (!shouldAdd(hal)) {
return false;
}
std::string name = hal.getName();
mHals.emplace(std::move(name), std::move(hal)); // always succeed
return true;
}
protected:
// sorted map from component name to the component.
// The component name looks like: android.hardware.foo
std::multimap<std::string, Hal> mHals;
// override this to filter for add.
virtual bool shouldAdd(const Hal&) const { return true; }
// Return an iterable to all ManifestHal objects. Call it as follows:
// for (const auto& e : vm.getHals()) { }
ConstMultiMapValueIterable<std::string, Hal> getHals() const {
return ConstMultiMapValueIterable<std::string, Hal>(mHals);
}
// Get any HAL component based on the component name. Return any one
// if multiple. Return nullptr if the component does not exist. This is only
// for creating objects programatically.
// The component name looks like:
// android.hardware.foo
Hal* getAnyHal(const std::string& name) {
auto it = mHals.find(name);
if (it == mHals.end()) {
return nullptr;
}
return &(it->second);
}
};
} // namespace vintf
} // namespace android
#endif // ANDROID_VINTF_HAL_GROUP_H
|