blob: 0ef7088b98db613a257f04177b0d97c4c6b08022 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_VINTF_KERNEL_CONFIG_PARSER_H_
#define ANDROID_VINTF_KERNEL_CONFIG_PARSER_H_
#include <iostream>
#include <map>
#include <sstream>
#include <string>
#include <utils/Errors.h>
namespace android {
namespace vintf {
class KernelConfigParser {
public:
KernelConfigParser(bool processComments = false);
status_t process(const char* buf, size_t len);
status_t finish();
const std::stringstream& error() const;
std::map<std::string, std::string>& configs();
const std::map<std::string, std::string>& configs() const;
private:
status_t processRemaining();
std::map<std::string, std::string> mConfigs;
std::stringstream mError;
std::string mRemaining;
bool mProcessComments;
};
} // namespace vintf
} // namespace android
#endif // ANDROID_VINTF_KERNEL_CONFIG_PARSER_H_
|