blob: 09c6693f83bde85f5f34481d6276195484592038 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_VINTF_MANIFEST_HAL_H
#define ANDROID_VINTF_MANIFEST_HAL_H
#include <map>
#include <set>
#include <string>
#include <vector>
#include "HalFormat.h"
#include "HalInterface.h"
#include "TransportArch.h"
#include "Version.h"
namespace android {
namespace vintf {
// A component of HalManifest.
struct ManifestHal {
bool operator==(const ManifestHal &other) const;
// Check whether the ManifestHal contains the given version.
// E.g. if hal has version "1.0" and "2.1", it contains version
// "1.0", "2.0", "2.1".
bool containsVersion(const Version& version) const;
// Get all instances of the ManifestHal with given interface name.
std::set<std::string> getInstances(const std::string& interfaceName) const;
HalFormat format = HalFormat::HIDL;
std::string name;
std::vector<Version> versions;
TransportArch transportArch;
std::map<std::string, HalInterface> interfaces;
bool isOverride = false;
inline bool hasInterface(const std::string& interface_name) const {
return interfaces.find(interface_name) != interfaces.end();
}
inline bool hasVersion(Version v) const {
return std::find(versions.begin(), versions.end(), v) != versions.end();
}
inline Transport transport() const {
return transportArch.transport;
}
inline const std::string& getName() const { return name; }
private:
friend struct LibVintfTest;
friend struct ManifestHalConverter;
friend struct HalManifest;
friend bool parse(const std::string &s, ManifestHal *hal);
// Whether this hal is a valid one. Note that an empty ManifestHal
// (constructed via ManifestHal()) is valid.
bool isValid() const;
};
} // namespace vintf
} // namespace android
#endif // ANDROID_VINTF_MANIFEST_HAL_H
|