blob: 14cf5bf0733b8c3135a1a63a194f09de563ef605 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_VINTF_MATRIX_KERNEL_H
#define ANDROID_VINTF_MATRIX_KERNEL_H
#include <string>
#include <vector>
#include <utility>
#include "KernelConfigTypedValue.h"
#include "Version.h"
namespace android {
namespace vintf {
struct KernelConfigKey : public std::string {
KernelConfigKey() : std::string() {}
KernelConfigKey(const std::string &other) : std::string(other) {}
KernelConfigKey(std::string &&other) : std::string(std::forward<std::string>(other)) {}
};
using KernelConfig = std::pair<KernelConfigKey, KernelConfigTypedValue>;
// A <kernel> entry to a compatibility matrix represents a fragment of kernel
// config requirements.
struct MatrixKernel {
MatrixKernel() {}
MatrixKernel(KernelVersion &&minLts, std::vector<KernelConfig> &&configs)
: mMinLts(std::move(minLts)), mConfigs(std::move(configs)) {}
bool operator==(const MatrixKernel &other) const;
inline const KernelVersion &minLts() const { return mMinLts; }
// Return an iterable on all kernel configs. Use it as follows:
// for (const KernelConfig &config : kernel.configs()) {...}
const std::vector<KernelConfig> &configs() const { return mConfigs; }
// Return an iterable on all kernel config conditions. Use it as follows:
// for (const KernelConfig &config : kernel.conditions()) {...}
const std::vector<KernelConfig>& conditions() const { return mConditions; }
private:
friend struct MatrixKernelConverter;
friend struct MatrixKernelConditionsConverter;
friend struct CompatibilityMatrix;
friend class AssembleVintfImpl;
KernelVersion mMinLts;
std::vector<KernelConfig> mConfigs;
std::vector<KernelConfig> mConditions;
};
} // namespace vintf
} // namespace android
#endif // ANDROID_VINTF_MATRIX_KERNEL_H
|