summaryrefslogtreecommitdiffstats
blob: 0bb554ab2fa1c961c75868e34f031590f7caec06 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
/*
 * Copyright (C) 2017 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#ifndef ANDROID_VINTF_PARSE_STRING_H
#define ANDROID_VINTF_PARSE_STRING_H

#include <iostream>
#include <sstream>
#include <string>

#include "CompatibilityMatrix.h"
#include "RuntimeInfo.h"
#include "HalManifest.h"

namespace android {
namespace vintf {

std::ostream &operator<<(std::ostream &os, HalFormat hf);
std::ostream &operator<<(std::ostream &os, Transport tr);
std::ostream &operator<<(std::ostream &os, Arch ar);
std::ostream &operator<<(std::ostream &os, KernelConfigType il);
std::ostream &operator<<(std::ostream &os, Tristate tr);
std::ostream &operator<<(std::ostream &os, SchemaType ksv);
std::ostream& operator<<(std::ostream& os, XmlSchemaFormat f);
std::ostream& operator<<(std::ostream& os, Level l);
std::ostream &operator<<(std::ostream &os, const ManifestHal &hal);
std::ostream &operator<<(std::ostream &os, const Version &ver);
std::ostream &operator<<(std::ostream &os, const VersionRange &vr);

#pragma clang diagnostic push
#pragma clang diagnostic ignored "-Wdeprecated-declarations"
std::ostream &operator<<(std::ostream &os, const VndkVersionRange &vr);
#pragma clang diagnostic pop

std::ostream &operator<<(std::ostream &os, const KernelVersion &ver);
std::ostream &operator<<(std::ostream &os, const TransportArch &ta);
std::ostream &operator<<(std::ostream &os, const ManifestHal &hal);
std::ostream &operator<<(std::ostream &os, const MatrixHal &req);
std::ostream &operator<<(std::ostream &os, const KernelConfigTypedValue &kcv);

template <typename T>
std::string to_string(const T &obj) {
    std::ostringstream oss;
    oss << obj;
    return oss.str();
}

bool parse(const std::string &s, HalFormat *hf);
bool parse(const std::string &s, Transport *tr);
bool parse(const std::string &s, Arch *ar);
bool parse(const std::string &s, KernelConfigType *il);
bool parse(const std::string &s, KernelConfigKey *key);
bool parse(const std::string &s, Tristate *tr);
bool parse(const std::string &s, SchemaType *ver);
bool parse(const std::string& s, XmlSchemaFormat* ver);
bool parse(const std::string& s, Level* l);
bool parse(const std::string &s, KernelSepolicyVersion *ksv);
bool parse(const std::string &s, Version *ver);
bool parse(const std::string &s, VersionRange *vr);

#pragma clang diagnostic push
#pragma clang diagnostic ignored "-Wdeprecated-declarations"
bool parse(const std::string &s, VndkVersionRange *vr);
#pragma clang diagnostic pop

bool parse(const std::string &s, KernelVersion *ver);
// if return true, ta->isValid() must be true.
bool parse(const std::string &s, TransportArch *ta);
// if return true, hal->isValid() must be true.
bool parse(const std::string &s, ManifestHal *hal);
bool parse(const std::string &s, MatrixHal *req);

bool parseKernelConfigInt(const std::string &s, int64_t *i);
bool parseKernelConfigInt(const std::string &s, uint64_t *i);
bool parseRange(const std::string &s, KernelConfigRangeValue *range);

// Parse the KernelConfigValue in s, assuming type kctv->type, and store it in
// kctv->value.
bool parseKernelConfigValue(const std::string &s, KernelConfigTypedValue *kctv);

// Parse the KernelConfigTypedValue in s (type is guessed) and store it in kctv.
// Do not expect quotes in strings.
bool parseKernelConfigTypedValue(const std::string& s, KernelConfigTypedValue* kctv);

// A string that describes the whole object, with versions of all
// its components. For debugging and testing purposes only. This is not
// the XML string.
std::string dump(const HalManifest &vm);

std::string dump(const RuntimeInfo &ki);

} // namespace vintf
} // namespace android

#endif // ANDROID_VINTF_PARSE_STRING_H