1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_VINTF_PARSE_XML_H
#define ANDROID_VINTF_PARSE_XML_H
#include "CompatibilityMatrix.h"
#include "HalManifest.h"
namespace android {
namespace vintf {
enum SerializeFlag : uint32_t {
NO_HALS = 1 << 0,
NO_AVB = 1 << 1,
NO_SEPOLICY = 1 << 2,
NO_VNDK = 1 << 3,
NO_KERNEL = 1 << 4,
NO_XMLFILES = 1 << 5,
EVERYTHING = 0,
HALS_ONLY = ~NO_HALS,
};
using SerializeFlags = uint32_t;
template<typename Object>
struct XmlConverter {
XmlConverter() {}
virtual ~XmlConverter() {}
virtual const std::string &lastError() const = 0;
virtual std::string serialize(const Object& o, SerializeFlags flags = EVERYTHING) const = 0;
virtual bool deserialize(Object *o, const std::string &xml) const = 0;
virtual std::string operator()(const Object& o, SerializeFlags flags = EVERYTHING) const = 0;
virtual bool operator()(Object *o, const std::string &xml) const = 0;
};
extern const XmlConverter<HalManifest> &gHalManifestConverter;
extern const XmlConverter<CompatibilityMatrix> &gCompatibilityMatrixConverter;
} // namespace vintf
} // namespace android
#endif // ANDROID_VINTF_PARSE_XML_H
|