summaryrefslogblamecommitdiffstats
blob: 33b1230be61cffc01ecce87a44e28971e9f42dca (plain) (tree)











































                                                                                  



                                                                                 
#!/usr/bin/env bash

# Copyright (C) 2016 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.

if [ -z $ANDROID_BUILD_TOP ]; then
  echo "You need to source and lunch before you can use this script"
  exit 1
fi

echo "Running tests"
set -e # fail early

# NOTE We can't actually run these commands, since they rely on functions added by
#      build/envsetup.sh to the bash shell environment.
echo "+ mmma -j32 $ANDROID_BUILD_TOP/system/connectivity/wificond"
make -j32 -C $ANDROID_BUILD_TOP -f build/core/main.mk \
    MODULES-IN-system-connectivity-wificond \
    MODULES-IN-frameworks-opt-net-wifi-libwifi_system

set -x # print commands

adb root
adb wait-for-device
adb remount
adb sync

adb shell /data/nativetest/wificond_unit_test/wificond_unit_test
adb shell /data/nativetest64/wificond_unit_test/wificond_unit_test

adb shell /data/nativetest/libwifi-system_tests/libwifi-system_tests
adb shell /data/nativetest64/libwifi-system_tests/libwifi-system_tests

# NOTE Integration tests are temporarily disabled until we hook up vendor
# HAL to wificond for reloading driver/firmware.
#adb shell /data/nativetest/wificond_integration_test/wificond_integration_test
#adb shell /data/nativetest64/wificond_integration_test/wificond_integration_test