diff options
author | Ningyuan Wang | 2016-12-05 15:25:28 -0600 |
---|---|---|
committer | Ningyuan Wang | 2016-12-09 13:40:01 -0600 |
commit | 87a24f50bf8565f456763780650ee4c0f5318065 (patch) | |
tree | 5fc67f0edc412d2064fb26e5f2499cd8696a707f /Android.mk | |
parent | 3b94529d89de94ab74aca6cbac6cdddaa117dde8 (diff) | |
download | system-connectivity-wificond-87a24f50bf8565f456763780650ee4c0f5318065.tar.gz system-connectivity-wificond-87a24f50bf8565f456763780650ee4c0f5318065.tar.xz system-connectivity-wificond-87a24f50bf8565f456763780650ee4c0f5318065.zip |
Add interfaces for getting available channels to WifiScannerImpl
This adds the following three aidl interfaces to wificond ScannerImpl:
int[] getAvailable2gChannels();
int[] getAvailable5gNonDFSChannels();
int[] getAvailableDFSChannels();
This also adds the corresponding integration tests.
Bug: 33297764
Test: compile, unit tests, integration tests
Change-Id: Idb14740769aa2ab368f311ae099b53005382a007
Diffstat (limited to 'Android.mk')
-rw-r--r-- | Android.mk | 1 |
1 files changed, 1 insertions, 0 deletions
@@ -187,6 +187,7 @@ LOCAL_SRC_FILES := \ | |||
187 | tests/integration/ap_interface_test.cpp \ | 187 | tests/integration/ap_interface_test.cpp \ |
188 | tests/integration/client_interface_test.cpp \ | 188 | tests/integration/client_interface_test.cpp \ |
189 | tests/integration/life_cycle_test.cpp \ | 189 | tests/integration/life_cycle_test.cpp \ |
190 | tests/integration/scanner_test.cpp \ | ||
190 | tests/integration/service_test.cpp \ | 191 | tests/integration/service_test.cpp \ |
191 | tests/main.cpp \ | 192 | tests/main.cpp \ |
192 | tests/shell_unittest.cpp | 193 | tests/shell_unittest.cpp |