diff options
author | Christopher Wiley | 2016-06-22 19:20:04 -0500 |
---|---|---|
committer | Christopher Wiley | 2016-06-24 15:40:53 -0500 |
commit | f229bbe6676ac7d12f4aa22a902eb2eefb2fc5c6 (patch) | |
tree | 16f80f64b1640c43a358fe8a2e64fe7e100981a1 /ap_interface_impl.h | |
parent | 8a961bfc714c648a2b82be48c079d7225138508a (diff) | |
download | system-connectivity-wificond-f229bbe6676ac7d12f4aa22a902eb2eefb2fc5c6.tar.gz system-connectivity-wificond-f229bbe6676ac7d12f4aa22a902eb2eefb2fc5c6.tar.xz system-connectivity-wificond-f229bbe6676ac7d12f4aa22a902eb2eefb2fc5c6.zip |
Expose IPC interfaces to create/destroy AP interfaces
Bug: 29579539
Change-Id: I49e050a6c806a5841931b1c2cddfbba7925f744a
Test: Unit, integration tests pass
Diffstat (limited to 'ap_interface_impl.h')
-rw-r--r-- | ap_interface_impl.h | 50 |
1 files changed, 50 insertions, 0 deletions
diff --git a/ap_interface_impl.h b/ap_interface_impl.h new file mode 100644 index 0000000..7dff654 --- /dev/null +++ b/ap_interface_impl.h | |||
@@ -0,0 +1,50 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2016 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef WIFICOND_AP_INTERFACE_IMPL_H_ | ||
18 | #define WIFICOND_AP_INTERFACE_IMPL_H_ | ||
19 | |||
20 | #include <android-base/macros.h> | ||
21 | |||
22 | #include "android/net/wifi/IApInterface.h" | ||
23 | |||
24 | namespace android { | ||
25 | namespace wificond { | ||
26 | |||
27 | class ApInterfaceBinder; | ||
28 | |||
29 | // Holds the guts of how we control network interfaces capable of exposing an AP | ||
30 | // via hostapd. Because remote processes may hold on to the corresponding | ||
31 | // binder object past the lifetime of the local object, we are forced to | ||
32 | // keep this object separate from the binder representation of itself. | ||
33 | class ApInterfaceImpl { | ||
34 | public: | ||
35 | ApInterfaceImpl(); | ||
36 | ~ApInterfaceImpl(); | ||
37 | |||
38 | // Get a pointer to the binder representing this ApInterfaceImpl. | ||
39 | android::sp<android::net::wifi::IApInterface> GetBinder() const; | ||
40 | |||
41 | private: | ||
42 | android::sp<ApInterfaceBinder> binder_; | ||
43 | |||
44 | DISALLOW_COPY_AND_ASSIGN(ApInterfaceImpl); | ||
45 | }; | ||
46 | |||
47 | } // namespace wificond | ||
48 | } // namespace android | ||
49 | |||
50 | #endif // WIFICOND_AP_INTERFACE_IMPL_H_ | ||