diff options
author | Ningyuan Wang | 2016-11-17 19:54:02 -0600 |
---|---|---|
committer | Ningyuan Wang | 2016-11-22 12:11:43 -0600 |
commit | c2b0dce5c32b4e6baf5d923b604529ea0ed97c5f (patch) | |
tree | 0e0ba10e84b25e1301a8269be65afc34f7b6e7f2 /parcelable_utils.h | |
parent | 903b9d029cbb2897fc3b2c2b731bf9e1bc7bb4a0 (diff) | |
download | system-connectivity-wificond-c2b0dce5c32b4e6baf5d923b604529ea0ed97c5f.tar.gz system-connectivity-wificond-c2b0dce5c32b4e6baf5d923b604529ea0ed97c5f.tar.xz system-connectivity-wificond-c2b0dce5c32b4e6baf5d923b604529ea0ed97c5f.zip |
Add WifiScannerImpl object stub implementation
This includes:
1. Add getWifiScannerImpl() to IClientInterface. This call will
return an IWifiScannerImpl object.
2. Remove scanning result listening functionalities out of the
ClientInterface class. These functionalities will be added back
to ScannerImpl class later.
Bug: 31115360
Test: compile, unit tests, integration tests
Change-Id: Ie4ffcbe0d63b2db61e66093df2dda26493e2cd77
Diffstat (limited to 'parcelable_utils.h')
0 files changed, 0 insertions, 0 deletions